Open Solaris
Network Shutdown Software for Your UPS
By downloading this software you are agreeing to our software license agreement and all notice and conditions of this website.
Open Solaris Download Instructions/Requirements
Download
GNU zip File: MultiLink Software Version 4.0 for Sun Solaris on x86
- Read the operating requirements for this software:
- Open Solaris version 10 on x86 processor
- Appropriate patches applied to operating system
- 100 MB of free disk space (during installation, the /tmp partition must have 150 MB free)
- 512 MB of RAM
- X Window System with Gnome Desktop
- A mouse or other pointing device
- TCP/IP network protocol
- Log on to the host as root. You may need to add "execute" mode to the saved file
- Extract the *.bin file from the GNU zip file to a location of your choice and begin the install process
- If you intend to connect your Liebert UPS to a serial port on the computer on which MultiLink will be installed, you will need to make or purchase a custom cable for the software to work. ORDINARY SERIAL CABLES WILL NOT WORK! Some UPS models ship with a MultiLink cable. Please refer to the APPENDIX B of the Liebert MultiLink Advanced; User Manual; (R01/14) (SL-53625) for detailed instruction on "Making Your Own MultiLink UPS Cable" from parts available at most electronics parts stores.
If you decide to purchase a cable instead of building one, you can contact your local Liebert Representative, Value-Added Reseller, or distributor and ask to purchase a MultiLink UPS cable.
Cable for Serial Port Connections
Part No. | Description | Function | UPS Support |
---|---|---|---|
MLADPT | MultiLink Contact Closure Interface Cable | Connects UPS to computer running MultiLink 1.5 or 3.6. Provides On-Battery, Lower-Battery signals only. | Liebert UPS models equipped with DB9 ports |
MultiLink Part Numbers
Part No. | Description |
---|---|
MLADV | Liebert MultiLink on CD |
MLLKB | MultiLink Lincense Kit, 5 Computers |
MLLKC | MultiLink License Kit, 10 Computers |
MLLKD | MultiLink License Kit, 20 Computers |
MLLKG | MultiLink License Kit, 100 Computers |
MLLKU | MultiLink License Kit, Unrestricted |
MLLNA | MultiLink Network Administration License |