IBM AIX for RISC System/6000
Network Shutdown Software for Your UPS
By downloading this software you are agreeing to our software license agreement and all terms and conditions of this website.
IBM-AIX for RISC System/6000 Download Instructions/Requirements
- Read the operating requirements for this software:
- AIX 5.1+ for RISC System/6000
- Appropriate “fixes” applied to operating system. For specific fixes that need to be installed to run Java 1.4.1 applications on AIX, see the Java 1.4 for AIX download area at: http://www-106.ibm.com/developerworks/java/jdk/index.html
- Common Desktop Environment (X Window System)
- TCP/IP network protocol
- 100 MB of free disk space on the partition where MultiLink will be installed (during installation, the /tmp directory must have 150 MB free)
- A mouse or other pointing device
- 512 MB of RAM
- Log on to the host as root. You may need to add "execute" mode to the saved file (chmod +x ML_35_xxx_AIX_PPC.bin).
- Extract the *.bin file from the GNU zip file to a location of your choice and begin the install process
- If you intend to connect your Liebert UPS to a serial port on the computer on which MultiLink will be installed, you will need to make or purchase a custom cable for the software to work. ORDINARY SERIAL CABLES WILL NOT WORK! Some UPS models ship with a MultiLink cable. Please refer to the APPENDIX B of the Liebert MultiLink Advanced; User Manual; (REV03_08/12) (SL-53625) for detailed instruction on "Making Your Own MultiLink UPS Cable" from parts available at most electronics parts stores.
If you decide to purchase a cable instead of building one, you can contact your local Liebert Representative, Value-Added Reseller, or distributor and ask to purchase a MultiLink UPS cable.
Cable for Serial Port Connections
Part No. | Description | Function | UPS Support |
---|---|---|---|
MLADPT | MultiLink Contact Closure Interface Cable | Connects UPS to computer running MultiLink 1.5 or 3.6. Provides On-Battery, Lower-Battery signals only. | Liebert UPS models equipped with DB9 ports |
MultiLink Part Numbers
Part No. | Description |
---|---|
MLADV | Liebert MultiLink on CD |
MLLKB | MultiLink Lincense Kit, 5 Computers |
MLLKC | MultiLink License Kit, 10 Computers |
MLLKD | MultiLink License Kit, 20 Computers |
MLLKG | MultiLink License Kit, 100 Computers |
MLLKU | MultiLink License Kit, Unrestricted |
MLLNA | MultiLink Network Administration License |