MicroPOD
Part Number | Input | Output | Compatible UPS Models |
---|---|---|---|
MP2-115A |
NEMA 5-15P |
(8) NEMA 5-15R |
GXT5-500LVRT2UXL, GXT5-500LVRT2UXLN, GXT5-750LVRT2UXL, GXT5-750LVRT2UXLN, GXT5-1000LVRT2UXL, GXT5-1000LVRT2UXLN, GXT5-1500LVRT2UXL, GXT5-1500LVRT2UXLN |
MP2-115HW |
Hardwired |
Hardwired |
GXT5-500LVRT2UXL, GXT5-500LVRT2UXLN, GXT5-750LVRT2UXL, GXT5-750LVRT2UXLN, GXT5-1000LVRT2UXL, GXT5-1000LVRT2UXLN, GXT5-1500LVRT2UXL, GXT5-1500LVRT2UXLN |
MP2-120C |
NEMA 5-20P |
(8) NEMA 5-15/20R |
|
MP2-120E |
NEMA 5-20P |
(4) NEMA 5-15/20R, |
|
MP2-120HW |
Hardwired |
Hardwired |
|
MP2-130C |
NEMA L5-30P |
(8) NEMA 5-20R |
|
MP2-130E |
NEMA L5-30P |
(2) NEMA 5-15R, |
|
MP2-130HW |
Hardwired |
Hardwired |
|
MP2-130P |
NEMA L5-30P |
(4) NEMA 5-15R, |
|
MP2-220N |
L6-20P |
(2) NEMA L6-15R, |
Maintenance Bypass and Output Distribution GXT5 UPS MV Models - 5kVA and 6kVA
Part Number | Input | Output | Compatible UPS Models |
---|---|---|---|
PD5-001 |
NEMA L14-30P |
(4) NEMA 5-15/20R, |
|
PD5-002 |
NEMA L14-30P |
(2) NEMA L6-20R, |
|
PD5-003 |
NEMA L14-30P |
(2) NEMA L6-30R, |
|
PD5-004 |
NEMA L14-30P |
(4) NEMA L5-20R, |
|
PD5-005 |
NEMA L14-30P |
(4) NEMA L5-20R, |
|
PD5-006 |
NEMA L14-30P |
(4) NEMA L6-20R |
|
PD5-201 |
Hardwired |
(2) IEC C19, (6) IEC C13 |
|
PD5-202 |
Hardwired |
(2) IEC C19, (4) IEC C13 |
Maintenance Bypass Cabinet
Part Number | Input | Output | Compatible UPS Models |
---|---|---|---|
VMBC-20KMVRT4U |
Hardwired (L-L-N-G) |
(4) NEMA L-14-30, Optional PD2 POD |