Investors
Product Family

Liebert® CRV In Row Cooling System, 10-40kW

The Vertiv™ Liebert® CRV system offers highly flexible, in-row cooling for data centers requiring higher density cooling with greater efficiency and capacity.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Vertiv™ Liebert® CRV is a precision data center cooling solution providing temperature and humidity control. It integrates within a row of data center racks, providing cooling close to the heat load. The Liebert CRV used with Liebert® Optimized Aisle Controls independently manages airflow and temperature, greatly improving efficiency and supporting higher rack densities. Adjustable airflow baffles allow you to more precisely direct airflow within the row. Liebert CRV uses environmentally-friendly R410A refrigerant. The system is available in two widths, 300mm and 600mm, and multiple capacities. It is available in systems for air, water/glycol, and chilled water cooling.

Model Specifications Overview
CRD100, Air-Cooled, 300mm, 10kW, 208-230V/1PH/60Hz
35.8 kBtuh (10.5 kW)   34.1 Btuh (10kW)   1960 CFM   78.7   11.8   44.6   509  
CRD101, Air-Cooled, 300mm, 10kW, 208-230V/3PH/60Hz
35.8 kBtuh (10.5 kW)   34.1 Btuh (10kW)   1960 CFM   78.7   11.8   44.6   509  
CR019RA, Air-Cooled, 300mm, 19kW
64.8 [19]   79.8 [23.4]   2250   78 3/4   12   46 1/4   507  
CR019RW, Water/Glycol Cooled, 19kW
64.8 [19.0]   81.4 [23.9]   2250   78 3/4   12   46 1/4   545  
CR020RA, Air-Cooled, 20kW
68.2 [20]   82.9 [24.3]   2454   78 3/4   23 5/8   46 1/4   739  
CR032RC, Chilled Water, 32kW
109.1 [32.0]   97.7 [28.6]   2250   78 3/4   11 3/16   46 1/4   418  
CR035RA, Air-Cooled, 35kW
119.4 [35.0]   129 [37.8]   3260   78 3/4   23 5/8   46 1/4   805  
CR035RW, Water/Glycol Cooled, 35kW
119.4 [35.0]   128.9 [37.7]   2454   78 3/4   23 5/8   46 1/4   849  
CR040RC, Chilled Water, 40kW
119.4 [40.0]   146.4 [42.9]   3325   78 3/4   23 5/8   46 1/4   728  

Benefits

Industry-best efficiency
Places cooling closer to the source of the heat
Automatic performance optimization with Liebert® iCOM™ controls and teamwork modes 
 

Features

Air, Chilled Water, Water/Glycol
Only row-based product that can independently control temperature and airflow 
Advanced Liebert® iCOM™ controls with six control modes
Variable speed fans
Field-adjustable air baffles to direct cold air
Controls with up to 20 rack sensors 

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
INVESTORS
Overview

Language & Location