Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv BBE SE Series

Multi-purpose copper/fiber splice or equipment pedestal enclosures for high pair-count splices, cross-connect interface, fiber/coaxial equipment, loop treatment electronics, and combined connection applications.

Login to Save for Later
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv BBE SE, Access 360
  Enclosure   Green   Access 360 Pedestals        
Vertiv BBE SE, BWIRE
F605955   Enclosure   Green   Service wire storage pedestal   36.5 in   3.75 in   4 in  
Vertiv BBE SE, DWIRE
F603860   Enclosure   Green   Termination and splicing pedestal   73.25 in   3.75 in   4 in  
Vertiv BBE SE, EWIRE
F603870   Enclosure   Green   Termination and splicing pedestal   13 in   3.75 in   4 in  
Vertiv BBE SE, MB2
F602720   Enclosure   Green   Service wire storage pedestal   36 in   3.75 in   4 in  
Vertiv BBE SE, RSP
  Enclosure   Green   Green   49 in      
Vertiv BBE SE, SIP
  Enclosure   Green   Shield isolation pedestals   18.25 in   4.63 in   4.87 in  
Vertiv BBE SE, UP
  Enclosure   Green   6-in. & 10-in. splice pedestal        
Vertiv BBE SE, UP1652
F602940   Enclosure   Green   Splice pedestal   52.25 in   16.25 in   16.25 in  
Vertiv BBE SE, UPC
  Enclosure   Green   Splice/Equipment enclosure        
Vertiv BBE SE, UPC LOC
  Enclosure   Green   LOC splice/equipment enclosure        
Vertiv BBE SE, UPC1850
F604056   Enclosure   Green   7200 pr. splice enclosure   50 in   32 in   18 in  

Benefits

Rugged mill-galvanized steel housing for durability and low maintenance costs
Double-access hinged doors for easy access to all conductors
Removable base cover for simple installation
Pad or stake mount capability for installation flexibility

Features

Adjustable PVC-coated splice bars for flexibility in dressing of conductors and splices
Unique multi-stage paint process meets or exceeds EPA standards and provides a tough corrosion-resistant finish for longer life
Industry 216-type locking with padlock provisions provides security from unauthorized entry
Close-cell neoprene door gasketing for weatherproof protection of internal components where applicable

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location