Vertiv Geist Switched Rack PDU
Vertiv Geist Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Vertiv Geist Switched Rack PDU
Vertiv Geist Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Specifications
Vertiv Geist Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations. Switched rPDUs meet all compliance requirements, and every unit is 100% tested for reliability and functionality.
VP8641
|
||||
---|---|---|---|---|
30A | 208V | 208V | (20) U-Lock C13 / (4) U-Lock C19 | Rack |
See more product information | ||||
VP8932
|
||||
30A | 120V | 120V | (24) 5-20R | Rack |
See more product information | ||||
VP8941
|
||||
30A | 208V | 208V | (20) U-Lock C13 / (4) U-Lock C19 | Rack |
See more product information | ||||
VP8959NA3
|
||||
20A | 208V | 208V | (21) U-Lock C13 / (3) U-Lock C19 | Rack |
See more product information | ||||
VP8965
|
||||
30A | 120/208V WYE | 208V | (18) U-Lock C13 / (6) U-Lock C19 | Rack |
See more product information | ||||
VP5665V
|
||||
30A | 208V DELTA | 208V | (30) U-Lock C13 / (6) U-Lock C19 | Rack |
See more product information | ||||
VP5870V
|
||||
30A | 208V | 208V | (30) U-Lock C13 / (6) U-Lock C19 | Rack |
See more product information | ||||
VP8930
|
||||
20A | 120V | 120V | (24) 5-20R | Rack |
See more product information |
Benefits
Features
- Vertiv™ Rack PDU Brochure SL-20881
- Vertiv™ Device Director Data Sheet SL-28095
- Data Center Infrastructure Solutions-Channel Products Catalog
- Vertiv™ rPDU VR Rack Integration Flyer
- Vertiv™ Geist™ Product Overview Brochure
- Vertiv™ Geist™ Upgradeable rPDU IMD Feature Comparison
- Limit Inrush Current & Manage Device Power-On Dependencies on GU2 Switched rPDUs
- Manage Inrush Current with GU2 Smart Relays - Application Brief
- Network Design & Switch Configuration for Vertiv™ Geist™ Upgradeable rPDU - Application Brief
- Providing Network Connectivity to Intelligent rPDUs Without Requiring Expensive Switch Ports for Each
- Visible Light Communication: A New Way of Looking at Data Center Power
- Deployment Methods for Environmental Monitoring - Application Brief
- Reimagining Rack PDUs Through Modular Design
- Powering the Cloud, Using Intelligent rPDUs to Prevent the Storms of Downtime - White Paper
- Leveraging Smartphones for Improved Operations in the Data Center - White Paper
- How to Protect Your Data Center from Environmental Threats - White Paper
- Proactive Monitoring for the Dynamic Data Center - White Paper
- Avoid the Meltdown: Your rPDU is High Temperature Rated, but Are the Components?
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.