Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Choose your wall mounted rack solution

CONTACT VERTIV

Essential Commercial and office 12U Wall-Mount 800VA Capacity

Reference Design No. 1

View PDF

Enhanced Commercial and Office 12U Wall-Mount 1000VA Capacity

Reference Design No. 2

View PDF

Premier Commercial and Office 12U Wall-Mount 1500VA Capacity

Reference Design No. 3

View PDF

Essential Commercial and office 15U Wall-Mount 750VA Capacity

Reference Design No. 10

View PDF

Enhanced Commercial and Office 15U Wall-Mount 1000VA Capacity

Reference Design No. 11

View PDF

Premier Commercial and Office 15U Wall-Mount 1500VA Capacity

Reference Design No. 12

View PDF

Integrated Solution Includes (QTY - Product Summary (SKU) 1 Rack (202637G2)
1 UPS (PSI-800RT120)
1 Rack PDU (VP9562)
1 Rack (202637G2)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (PSl5-1000RM1201U)
1 UPS COMM Card IS-UNITY-SNMP
1 Rack (202637G2)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (PSI5-1500RT120LI)
1 UPS COMM (Card IS-UNITY-SNMP)
1 Rack PDU (VP51100)
1 IT Management (AV3108-001, ACS8008SAC-400)
1 Warranty and Service (PEPPSI-15005Y)
1 Software )DSV4.5-BASEDSV4.5-100DEV1YR, SLV-100DEV)
1 Rack (202637G2)
1 UPS (GXT5-750LVRT2UXL)
1 Rack PDU VP9562
1 Rack (202637G2)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (GXT5-1000LVRT2UXL)
1 UPS COMM Card (RDU101)
1 Rack (202637G2)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (GXT5-1500LVRT2UXL)
1 UPS COMM Card (RDU101)
1 Rack PDU (VP51100)
1 IT Management (AV3108-001, ACS8008SAC-400)
1 Warranty and Service (PEPGXT-15005YR)
1 Software (DSV4.5-BASEDSV4.5-100DEV1YR, SLV-100DEV)
Summary
Capacity 800 VA / 720 W 1000 VA / 900 W 1500 VA / 1350 W 750 VA / 750 W 1000 VA / 1000 W 1500 VA / 1350 W
Rack(s) 12U x 610mm x 610mm (HxWxD) 12U x 610mm x 610mm (HxWxD) 12U x 610mm x 610mm (HxWxD 12U x 610mm x 610mm (HxWxD) 12U x 610mm x 610mm (HxWxD) 12U x 610mm x 610mm (HxWxD)
Power Protection Line Interactive UPS Line Interactive UPS Line Interactive UPS Online Double Conversion Online Double Conversion Online Double Conversion
Redundancy N N N N N N
Power Distribution Basic 15A, 120V 1U horizontal. 10 NEMA 5-15R receptacles and NEMA 5-15P input plug Switched Unit Level 15A, 120V 1U horizontal. 6 NEMA 5-15R receptacles and NEMA 5-15P Switched Unit Level 15A, 120V 1U horizontal. 6 NEMA 5-15R receptacles and NEMA 5-15P Basic 15A, 120V 1U horizontal. 10 NEMA 5-15R receptacles and NEMA 5-15P input plug Switched Unit Level 15A, 120V 1U horizontal. 6 NEMA 5-15R receptacles and NEMA 5-15P Switched Unit Level 15A, 120V 1U horizontal. 6 NEMA 5-15R receptacles and NEMA 5-15P
Cooling Optional Upgrade Optional Upgrade Optional Upgrade Optional Upgrade Optional Upgrade Optional Upgrade
Containment Optional Upgrade Blanking Panels Blanking Panels Optional Upgrade Blanking Panels Blanking Panels
Monitoring Optional Upgrade Included Included Optional Upgrade Included Included
Services Optional Upgrade Optional Upgrade Included Optional Upgrade Optional Upgrade Included
Warranty 3 years 3 years 3 years 3 years 3 years 3 years
Software Optional Upgrade Optional Upgrade Included Optional Upgrade Optional Upgrade Included

Language & Location