Investors

Compact Solutions that Protect Critical Industrial Equipment

Rectifiers / battery chargers are power backup systems that optimize the balance between size and space in configured or custom-made industrial systems. They supply high DC power in compact footprint to make the most of small spaces. They meet the stringent electrical and mechanical requirements in industrial environments.

These include solutions designed to operate in hazardous atmosphere and meet the requirements of the ATEX/IECs standards. With interchangeable sub-assemblies, they can be tailor-made to comply with your technical specifications and project documentation requirements.

Some industrial rectifiers are based on CR-based technology used across most rugged systems. They fit applications requiring long battery backup and where space constraint is a key decision-making factor such as offshore upstream oil and gas, power transmission and distribution, conventional and renewable power generation.

Rectifiers/battery chargers provide DC power backup system for various applications using small foot print.

View Industrial AC & DC Power Systems Products

Related Articles

INVESTORS
Overview

Language & Location