Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productgroep

LIFE™ Services

Minutes matter when business-critical systems go down. But even knowing there is a problem can take hours without constant oversight. LIFE Services provides 24/7 monitoring for near-instant notification of operating anomalies or alarm conditions. Add in concurrent data analysis by remote system engineers, and you get exceptional system visibility. With this information, our technicians are armed to quickly, accurately, and safely restore equipment to its proper operating condition.

Brochure aanvragen
Meest geschikt voor:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Retail and Wholesale
  • Healthcare

Voordelen

Enhanced critical system availability and less downtime happens with continuous monitoring of critical systems
Improved mean time between failures (MTBF) comes from having expert data analysis and ongoing actionable information
Faster mean time to repair (MTTR) is achieved with remote problem diagnosis and rapid incident response
Better first-time fix rate occurs when technicians are armed with information and parts needed to service a down unit
Extended equipment life happens when critical systems are optimized based on data and performance trends
Reduced on-site maintenance is possible because of the ability to remotely adjust power or cooling equipment
Lower overall maintenance costs occur because technicians are only dispatched as needed and infrastructure experts are able to prioritize maintenance dollars based on your equipment’s performance profiles

Kenmerken

Remote monitoring of 150 unique parameters happens 24/7 to allow for early detection of trends and operating anomalies that may lead to critical failures if not addressed
Data analysis by specially trained remote system engineers provides interpretation of critical system alarms and status messages to better understand potential data center impact
Remote problem diagnosis, using the extensive data collected, determines the cause of alarm conditions, identifies potential future problems, and provides information on performance trends
Rapid incident response happens due to near-instant notification of issues followed by concurrent problem diagnosis and dispatching of an informed technician
Periodic reports contain a summary of all alarm events for the entire monitoring period, demonstrating that your critical systems are operating successfully and have continuous remote monitoring

Vind de contactpersoon in uw regio

Contactpersonen productsupport
Er worden contactpersonen weergegeven voor California, 91733, USA Wijzigen
AAA Test ABC USA - CA
California USA
Diensten op het gebied van: Projectdiensten, Prestatie-optimalisatiediensten, Training, Noodrespons, Preventief onderhoud, Preventief onderhoud voor industriële toepassingen, Services op afstand, Reserve-onderdelen en onderdelenbeheer, Generator Services

Veelgestelde vragen

V
What is different about remote monitoring using a building management system?
A
The key advantage of LIFE Services is having remote system engineers monitor, analyze, and respond to critical system alarm messages and operating anomalies.
V
Who is monitoring the critical systems and where?
A
System engineers located in remote service centers around the world monitor, analyze, and respond as necessary to optimize the health of the critical systems.
V
How is the data transmitted?
A
Hypertext Transfer Protocol (HTTP) is used as an encapsulating protocol to transmit data between the enabled critical systems and the remote service center.
V
What type of data is collected?
A
Critical system alarms, events, operating parameters, and identification data are collected and transmitted to authorized remote service centers.
V
Where is the data stored?
A
The data is stored in the state-of-the-art Emerson global data center located in the United States.
Partner-login

Taal & locatie