Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Product

Albér Continuous Load Units – CLU

These DC load units, which have automatic control and can interface with the BCT-2000, may be used in both constant power or current applications. Covers are available for DC load units.

Brochure aanvragen Handleiding aanvragen
Meest geschikt voor:
  • Chemie/petrochemie (behalve olie & gas)
  • Kernenergie
  • Olie en gas
  • Elektriciteitsopwekking
  • Transport en distributie van elektriciteit en gas
Garantie: One year limited warranty against defects in material and workmanship.

Kenmerken

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
List of benefits for the continuous battery monitoring of the Alber Cellcorder CRT-400
​Mounted on lockable, hard rubber casters for portability
Computerized control secures safe testing
Standard units are available from 21VDC to 270VDC Each CLU is housed in an aluminum enclosure with expanded metal sides and top for excellent ventilation. This enclosure is mounted on lockable, hard rubber casters for portability.
The conservative rating of the load resistors and the fan cooling system keep the frame from reaching excessive temperatures.
All continuous load devices are rated in constant current, but can be used for constant power testing when used with the Alber BCT-2000 battery capacity test system.
Standard units are available from 21VDC to 270VDC. Custom load units for voltages outside this range can be readily designed and manufactured. 
Brochures en technische specificaties

Vind de contactpersoon in uw regio

Contactpersonen productsupport
Er worden contactpersonen weergegeven voor California, 91733, USA Wijzigen
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Producten op het gebied van: PDU’s, Bewaking
Partner-login

Taal & locatie