Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Dutch (EMEA) region.

Productmodel

Narada Batteries

Narada NPFC series 48V LFP battery modules are ideally suited for telecom base station, OSP, and renewable energy applications. NPFC series offer long cycle life, small size, reduced weight, and simplified installation as 19”/23” rack mountable modules.

Login to Save for Later
Meest geschikt voor:
  • Telecom

Voordelen

Appreciate saving valuable budget dollars due to lower total cost of ownership
Enjoy maintenance free operation and less frequent replacements
Confidently deploy batteries in weight sensitive applications such as rooftops
Optimize equipment and enclosure configurations with no outgassing concerns and high energy density footprints
Be prepared for outages with shorter recharge times  

Kenmerken

Scale energy storage requirements up to 100+ kWh
Small and compact energy storage
Low weight loads for central office and roof top installations
Remote monitoring available with the NetSure™ Control Unit (NCU)

Narada Batteries
Product Overview
Stroomcapaciteit
10-200 Ah
Input
Ingangsspanning, nominaal
Lithium LFP
Output
Uitgangsspanning, nominaal
51.5 VDC
Physical Characteristics
Hoogte (mm)
133.5-222 mm
Breedte (mm)
442.5 mm
Diepte (mm)
400-480 mm

Vind de contactpersoon in uw regio

Contactpersonen productsupport
Er worden contactpersonen weergegeven voor California, 91733, USA Wijzigen
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Producten op het gebied van: DC-systemen, PDU’s, Behuizingen voor buitenopstelling
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Producten op het gebied van: DC-systemen, Behuizingen voor buitenopstelling
Partner-login

Taal & locatie