Software downloads are .ZIP files which must be extracted before use.
Before upgrading, please read the release notes and technical documentation. The upgrade steps must be followed exactly as written. Failure to follow the steps could result in non-functioning units.
HMX Manager
Only hardware version 5 and newer Avocent HMX Manager Models are compatible with the firmware upgrade to version 6.0.0.74 or above. If you have both a 4.x.x.x HMX Manager (MPN: 520-729-xxx) and a 5.x.x.x HMX Manager (MPN: 520-882-xxx), please contact Avocent Technical Support to get firmware that allows the Managers to work together in a Hub and Spoke configuration.
HMX Transmitter and Receiver
Once HMX transmitter or HMX receiver is upgraded to a .30 version of firmware (either 4.30.0.18 or 6.30.x.x), you cannot downgrade that unit to a “non .30” release. For example, once upgraded to 4.30.0.18 a customer cannot downgrade to 4.0.0.18 or 4.10.0.18.
Latest Releases for Avocent HMX Digital High Performance KVM Switches
| RELEASE VERSION AND DATE | NOTES | SOFTWARE DOWNLOAD |
|---|---|---|
|
v6.0.0.74 |
Release Notes | HMX-MGM_V6.0.0.74.zip MD5 Checksum |
Previous Releases for Avocent HMX Digital High Performance KVM Switches
| PRODUCT | NOTES | RELEASE VERSION AND DATE | SOFTWARE DOWNLOAD |
|---|---|---|---|
|
v6.0.0.69 |
Release Notes | HMX_Mgr_6.0.0.69.zip | |
|
v6.0.0.63 |
Release Notes | HMX-Manager_bin_v_6.0.0.63 | |
|
v6.0.0.57 |
Release Notes | HMX-Manager_bin_v_6.0.0.57 | |
|
v6.0.0.48 |
Release Notes | HMX-Manager_bin_v_6.0.0.48 | |
|
v4.0.0.10 |
Release Notes | HMX-Manager_bin_v_4.0.0.10 | |
| HMX-Manager_bin_v_pgsql-8.4.0.0 | |||
|
v2.0.0.5532 |
Release Notes | HMX-Manager_bin_v_2.2.0.5532 | |
|
v2.0.0.5430 |
Release Notes | HMX-Manager_bin_v_2.0.0.5430 | |
| HMX-Manager_bin.MD5_v_2.0.0.5430 | |||
|
v1.0.3.5251 |
HMX-Manager_bin | ||
| HMX-Manager_bin.MD5 | |||
|
v1.0.2.5110 |
Release Notes | HMX-Manager-1.0.2.5110.bin | |
| HMX-Manager-1.0.2.5110.bin.MD5 |