Shelves and Support Brackets
19" Depth Adjustable Fixed Shelf 250lbs Black
The 19" Fixed Tool-less Shelf can be used for non 19" rack mount equipment or as additional support for 19" rack mount equipment. The shelves have an adjustable installation depth from 27.6"(700mm) to 33.6"(854mm)D, Color: black
| Part Number | Description |
|---|---|
|
VRA3000 |
1U Depth Adjustable Fixed shelf 250lbs Black (Qty. 1) |

2U 19" Cantilever Fixed Shelf 50Lbs Black
Enables the mounting of a monitor or other equipment into the rack environment. Color: black.
| Part Number | Description |
|---|---|
|
VRA3001 |
2U 19" Cantilever Fixed Shelf 50lbs Black (Qty. 1) |

1U Depth Adjustable Sliding Shelf 200lbs Black
The 19" Telescopic Shelf utilizes high quality bearing slide rails to provide smooth and convenient action. Depth adjustability range from 21.7"(550mm) to 33.6"(854mm)D, Color: black
| Part Number | Description |
|---|---|
|
VRA3002 |
1U Depth Adjustable Sliding Shelf 100lbs Black (Qty. 1) |
|
VRA3003 |
1U Depth Adjustable Sliding Shelf 200lbs Black (Qty. 1) |

1U Depth Adjustable Equipment Support Rails 100lbs
When additional support is needed for heavy loads, our support rails provide a suitable option. Depth Adjustable from 28.5"(724mm) to 31.6"(803mm), the rails mount into the 19” rail side flanges and can support loads up to 100lbs (45kg).
| Part Number | Description |
|---|---|
|
VRA3004 |
1U Depth Adjustable Equipment Support Rails 100lbs (Qty. 2) |

Bolt Down Brackets
Bolt Down Brackets are used to secure rack to data center floor when anti-tip is required. Brackets are included with shipment of rack. Additional brackets can be ordered. Color: black.
| Part Number | Description |
|---|---|
|
VRA4001 |
VR Anti Tip Stabilizer Plate for 600mm/800mm Wide cabinets (Qty. 2) |

Baying and Hardware
Baying Hardware Kits come standard with every Vertiv™ VR Rack. Additional kits may be purchased if the original brackets have been misplaced. When baying racks together on 24-in. centers, use a Baying Gasket Kit to seal the gap between the racks to maintain proper are circulation.
| Part Number | Description |
|---|---|
|
VRA5002 |
Baying Kit: Baying Hardware Kit (1 Kit) |
|
VRA5003 |
Baying Gasket kit for use when baying racks on 24" centers |

Mounting Hardware
One set included with each rack. Includes 50 each M6 cage nuts and plastic cup washers with matching screws. Includes one cage nut installation/removal tool. Additional packs of hardware can be ordered if needed.
| Part Number | Description |
|---|---|
|
VRA5001 |
10-32 Cage Nuts (Qty. 50) |
|
VRA5000 |
Mounting Hardware (Qty. 50 M6 cage nuts, screws, washers) |

Zero U Accessory Mounting Bracket (Qty. 2)
Installs in various locations within the rack, providing mounting options for rack PDUs and other small accessories.
| Part Number | Description |
|---|---|
|
VRA5004 |
Zero U Accessory Mounting Bracket (Qty. 2) |