Liebert EconoPhase Pumped Refrigerant Economizer
The Liebert Econophase pumped refrigerant economizer works with the Liebert DSE cooling unit and Liebert MC Outdoor Condenser to significantly improve data center efficiency - without bringing in outside air and without using water.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
Liebert EconoPhase Pumped Refrigerant Economizer
The Liebert Econophase pumped refrigerant economizer works with the Liebert DSE cooling unit and Liebert MC Outdoor Condenser to significantly improve data center efficiency - without bringing in outside air and without using water.
Beneficios
Características
Especificaciones
The Liebert EconoPhase unit automatically switches to economizer operation during periods of lower outdoor temperature to reduce or eliminate compressor run time. The Liebert EconoPhase is an option for a Liebert DSE™ air-cooled system.
- Physical Characteristics
 
- Peso (lbs / kg)
 - 340-347 lbs
 
- Peso (lbs / kg)
 - 154-157 kgs
 
- Alto (pulgadas / mm)
 - 40 1/8 in
 
- Alto (pulgadas / mm)
 - 1019 mm
 
- Ancho (pulgadas / mm)
 - 36 3/16 in
 
- Ancho (pulgadas / mm)
 - 919 mm
 
- Fondo (pulgadas / mm)
 - 42 1/8 in
 
- Fondo (pulgadas / mm)
 - 1071 mm