Build your solution and connect with us
Engage
Unlock your AI potential
Live stream
DCD AI Week: The executive perspective on the data center AI revolution with Vertiv CEO, Giordano Albertazzi
July 29 | 9:00 am ET
News
Vertiv unveils next-generation UPS to support high capacity, high availability AI power demands in room and prefabricated deployments in all world regions
Leading AI chip makers partner with Vertiv
Adding Vertiv expertise to the NVIDIA Partner Network
Vertiv and NVIDIA collaborated to develop a unique AI cooling solution for the COOLERCHIPS program and formalized our partnership when Vertiv joined the NVIDIA Partner Network. NVIDIA’s cutting-edge platforms need advanced infrastructure solutions. AI deployments can count on Vertiv’s leadership in power and cooling to keep their AI running no matter the cluster size.
Supporting Intel’s latest generation AI accelerator
Vertiv is collaborating with Intel to provide liquid- and air-cooled solutions for the revolutionary Gaudi3 AI accelerator. Our liquid cooled solution has been tested at 160kW accelerator power using facility water from 17°C to 45°C (62.6°F to 113°F). The air-cooled solution has been tested up to 40kW of heat load that can be deployed in warm ambient air data centers up to 35°C (95°F).
Explore AI insights
Uncover user experiences, expert findings, tech collaborations and more.
Learn moreTalk to an expert
Fill out the details to have our AI solutions consultants get back to you.
Your submission has been received!
Thank you for reaching out to us.