The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Grounding Studies for Industrial Applications

A grounding system is one of the most important, yet neglected, segments of a critical facility’s electrical power system. Testing it is not only prudent, it is required by the National Electrical Code. Grounding studies ensure protection from low-level arcing ground faults that can destroy your switchgear in seconds and put personnel in danger. Vertiv’s grounding studies include the required tests and inspections needed to verify your system’s integrity.

宣传彩页
最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

More confidence in your electrical infrastructure is achieved with periodic testing to verify the integrity of the grounding system
Improved protection for systems and people occurs as electric shock can be avoided 
Fewer outages are possible as a study determines if your system adequately manages low-level arcing ground faults
Less nuisance tripping occurs when a study confirms functionality that complies with manufacturer, UL , and NEMA recommendations
Ensured compliance with safety codes and regulations occurs when studies are performed by experienced, NETA-certified technicians 

特性

Field acceptance testing, per NEC requirements, verifies proper installation and operation of your ground fault protection system
Bonding inspection identifies and resolves problems that can defeat ground fault protection or cause inadequate tripping
Sensor installation check eliminates false tripping that can occur with incorrect current sensor installation and wrong polarity
Relay testing ensures your system’s relay trips within manufacturer’s tolerance in order to provide adequate protection
Operations test of the overall system, including special features, verifies functionality that provides the needed protection

联系人

支持
显示联系人 California, 91733, USA 更换地点
AAA Test ABC USA - CA
California USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理, Generator Services

选择您的本国语言