The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

SmartMod Infrastructure

Deploying a new data center or migrating your network to an IP architecture is a challenge, requiring tremendous drain on resources. Doing so in a short timeframe seems nearly impossible. However, operators and carriers must make significant changes in order to improve agility, reduce operating costs and remain competitive in today’s converging marketplace. The SmartMod™ offering is an intelligent, rapid deployable, modular enclosure for stand-alone data centers or network aggregation.

宣传彩页
最适合于:
  • Construction and Engineering
  • Data CenterColocationHosting
  • Government
  • Healthcare
  • Marine
  • Telecom
  • Transportation

优点

Ensure the reliable operation of ground fault protection systems and reduction of voltage transients from unbalanced load switching (10-250kVA/kW)
Delivering the mission-critical protection you need to keep all your sensitive equipment operating as expected (500kA per phase)
Sustain critical operations that simply can’t go down, from integrated systems and network closets to facility-wide data center solutions (10-1200kVA/kW)
Monitor and manage your data center with superior efficiency by gaining the ability to change operating status of managed devices at will 

特性

Extremely wide range of load testing solutions, from a simple 10 kW portable load to multiple megawatt units
Designed to withstand the most rigorous network power applications, these systems satisfy medium to large power requirements at remote sites and core facilities (5-600kW)
Scalable thermal management solutions delivering high efficiency and reliability
Easily separates hot and cold air, increasing return air temperature to cooling units
Active synchronization of onsite generating unit to the utility source with programmable microprocessor controller with keypad and LCD display
Provides real-time acquisition of data from the data center infrastructure and environment 

*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。

联系人

支持
显示联系人 California, 91733, USA 更换地点
TEST Support TIN
TEST Support TIN Kentucky USA
产品重点领域: 一体化解决方案
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
产品重点领域: 交流不间断电源(UPS), 配电, 热管理, 一体化解决方案, 机架及模块化机房

选择您的本国语言