R48-1000C
The NetSure IPE series high-efficiency R48-1000C rectifier is designed for applications with low power requirements, such as small cells and remote radio heads (RRHs). Fanless cooling eliminates maintenance and results in silent operation, enabling deployment in public areas.
将此产品保存到控制面板
您只需将此产品保存到控制面板,以便稍后查看。当您不再希望保存时, 您可轻松地从控制面板删除该项目。
请登录或创建一个帐户
- Telecom
R48-1000C
The NetSure IPE series high-efficiency R48-1000C rectifier is designed for applications with low power requirements, such as small cells and remote radio heads (RRHs). Fanless cooling eliminates maintenance and results in silent operation, enabling deployment in public areas.
- Telecom
优点
特性
规格
The high efficiency NetSure IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.
- Product Overview
- 功率容量
- 1000 W
- 当前容量
- 20 A
- Input
- 输入电压,标称值
- 100-250 VAC
- Input Voltage, Operational
- 100 VAC to 250 VAC
- Input Connections
- Screw Type Quick Connect
- Equipment Dimensions (H x W x D)
- 360 x 180 x 90 (mm) / 14.2 x 7.1 x 3.5 (inches)
- Access
- Front
- Output
- 输出电压,标称值
- -54 VDC
- Output Voltage, Operational
- -54 VDC
- Output Capacity
- 1000 W, 20 A
- Peak Efficiency
- 95%
- Load Circuit Breakers / Fuses
- GMT fuses or breakers
- Physical Characteristics
- 重量(磅/公斤)
- 5 kgs
- 高度(英寸/毫米)
- 360 mm
- 宽度(英寸/毫米)
- 180 mm
- 深度(英寸/毫米)
- 90 mm
- Environmetal & Standard Compliance
- Control and Monitoring
- None
- 运行温度
- -40 to 75°C / -40 to +167°F
- Safety Compliance
- 60950-1, 60950-22 (EN, IEC, UL)
- EMC Compliance
- EN55022, ETSI EN300 386, FCC CFR 47 Part 15, Telcordia GR-1089-CORE Issue 6 (Class B conducted and radiated)
*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。