NetSure 1100 Series [9-6-25]
The 1000 Watt high-efficiency Netsure 1100 Series, R48-1000C, is designed for applications with low power requirements, such as small cell or DAS sites.
将此产品保存到控制面板
您只需将此产品保存到控制面板,以便稍后查看。当您不再希望保存时, 您可轻松地从控制面板删除该项目。
请登录或创建一个帐户
NetSure 1100 Series [9-6-25]
The 1000 Watt high-efficiency Netsure 1100 Series, R48-1000C, is designed for applications with low power requirements, such as small cell or DAS sites.
规格
The high efficiency NetSure 1100 Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.
|
R48-1000C6 (561666)
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 1000 W | 20 A | -54 VDC | 100 to 250 VAC | 6 GMT fuse holder | 14.2 in | 7.1 in | 3.5 in | 11.0 lbs |
| 查看更多产品信息 | ||||||||
|
R48-1000C
|
||||||||
| 1000 W | 20 A | -54 VDC | 100-250 VAC | 14.2 in | 7.1 in | 3.5 in | 11.0 lbs | |
| 查看更多产品信息 | ||||||||
|
TEST - R48-2000C
|
||||||||
| 2000 W | 41.6 A | -54 VDC | 100-120 and 200-240 VAC | 15.4 in | 15.0 in | 3.9 in | 24.3 lbs | |
| 查看更多产品信息 | ||||||||
|
TEST- R48-2000C2-6
|
||||||||
| 2000 W | 41.6 A | -54 VDC | 200-240 VAC | Outdoor system | 15.7 in | 11.8 in | 2.4 in | 21 lbs |
| 查看更多产品信息 |
- SmartMod Max Brochure
- JRT_Brochure test v4 [7-1]
- JRT_Test Brochure 8272025.pdf
- NetSure 9500 400V DC Power System Data Sheet
- [6-10]JRT_Brochure test v2
- TEST Liebert AFC Data Sheet - EN-EMEA (Rev0 - 03.2020)
- 321Vertiv Liebert PPC PDU Family Data Sheet
- TEST Brochure [7-2] IPE.pdf
- TEST Liebert ITA2 30kVA Site planning datasheet [6-26]
*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。