The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品型号

Vertiv™ DynaFlex

Vertiv™ DynaFlex Battery Energy Storage System (BESS) is an agile, modular energy storage system tailored for commercial and industrial (C&I) applications, microgrids, and smaller-scale backup power needs. Scalable from 1.5MW – 6MW, it enhances grid flexibility, peak shaving, and backup power while reducing operating expenses (OpEx) and carbon emissions.

联系销售 宣传彩页
主要优点
  • SCALABLE SKIDDED SOLUTION: Its pre-assembled design reduces installation time and costs.​
  • FAST, RELIABLE BACKUP: Its fast transfer time in milliseconds offers mission-critical uptime.​
  • GRID RESILIENCE: Islanding and utility support modes protect during outages.​
  • SMART CONTROL: With native EMS integration, it allows dynamic, intelligent power flow.
最适合于:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Transportation

优点

  • PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
  • SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
  • ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
  • SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
  • READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.

特性

  • MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
  • MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
  • DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
  • ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
  • SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

Vertiv™ DynaFlex
Physical Characteristics
重量(磅/公斤)
Rack ~ 3.65 – 6.5 tons (+_) 3% ; Container ~ 36 – 45 tons (+_) 5%
高度(英寸/毫米)
Rack 2348 mm; Container 2896 mm
宽度(英寸/毫米)
Rack 1390 mm ; Container 6058 mm
深度(英寸/毫米)
Rack 1500 mm; Container 2438 mm
Technical Specifications
额定功率
1.5 MW +
Industry Focus
Commercial & Industrial (C&I)
Scalability & Modularity
All-in-One Skidded solution for easy deployment
Rated AC power (50°C)
Project sizes 1 – 1.5 MW Building blocks scalable up to 1,000+ MW
Discharge duration
1 – 4 hours, typical for LI-Ion due to costs
Grid frequency
50 Hz and 60 Hz
Availability
>99%
Altitude
Up to 2000 m without derating
IP rating Lithium-ion ferrophosphate (LFP)
Rack - IP56; Container - IP55
Cooling
Liquid-cooled
Battery chemistry
Lithium-ion ferrophosphate (LFP)

*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。

联系人

支持
显示联系人 California, 91733, USA 更换地点
Ace Technology Inc
+1 514 485 2307 +1 514 485 2494
https://acetechnology.com
5555 Westminster Ave Ste 207 Cote-St-Luc Quebec H4W 2J1 Canada
产品重点领域: 交流不间断电源(UPS), 直流电源系统, 工业交直流系统, 配电, 电源转换开关, 风能, 应急照明, 电源监控系统, 热管理, 一体化解决方案, 户外电源, 机架及模块化机房, 软件, 监控, 机房基础设施, 移动工作站, 中压变频器, Desktop KVM and KM, IP KVM, Secure KVM, 串行控制台和网关, Digital Infrastructure Solutions, Switchgear and Switchboard, 综合布线, Busway and Busduct, Custom Thermal, Battery Energy Storage System (BESS)
QA Testing - Contacts
+1 2345678 +987654321
Alabama USA
产品重点领域: 交流不间断电源(UPS), 直流电源系统, 工业交直流系统, 配电, 电源转换开关, 风能, 应急照明, 电源监控系统, 热管理, 一体化解决方案, 户外电源, 机架及模块化机房, 软件, 监控, 机房基础设施, 移动工作站, 中压变频器, Desktop KVM and KM, IP KVM, Secure KVM, 串行控制台和网关, Digital Infrastructure Solutions, Switchgear and Switchboard, 综合布线, Busway and Busduct, Custom Thermal, Battery Energy Storage System (BESS)

选择您的本国语言