Patents

This database includes patents corresponding to VERTIV products. Please see the product categories below. All listed patents are United States utility patents and United States design patents.

This list is provided in compliance with the virtual patent marking provisions of 35 U.S.C. 287 (a). The following product categories may not be all inclusive, and other product categories not listed here may be protected by one or more patents in the United States or elsewhere. Additional patents may be pending in the United States or elsewhere.

NOTICE: VERTIV does not mark all of its patents. By listing various patents in the database, VERTIV makes no admission that other relevant patents do not exist.



Critical Power

Uninterruptible Power Supplies (UPS)

Product Name Patent Number
Vertiv™ Liebert® GXT5 UPS, 500-3000VA 120V UPS 10454383
Vertiv™ Liebert® EXL S1 UPS 8060321, 9362781, 9825489, 10014714, 10198053, 10305320, 10439431, 10454301, 11183869, 11368046
Liebert® EXM UPS 8665619, 8682455, 10523031, 10594208, 10673231, 10855202
Liebert® EXS UPS 10050554, 10084391, 10454300, 10763039
Liebert® Trinergy Cube UPS 9362781, 9825489, 10014714, 10198053, 10305320, 10454301
Liebert® NXL 7864552, 8060321, 8791597, 9373962, 9431854, 9843188

DC Power Systems

Product Name Patent Number
eSure Power Extend Converter, C48/58-1000 10971921, 11114844
NetSure Converter Series 7193864, 7408790, 7525821, 7564700, 8406014, 9847635
NetSure IPE Outdoor DC Power System 7193864, 7408790, 7525821, 7564700, 8406014
NetSure 2000 Series 7193864, 7408790, 7525821, 7564700, 8406014, 10784056
NetSure 5000 Series 7193864, 7408790, 7525821, 7564700, 8406014
NetSure 7000 Series for Access / Edge 7193864, 7408790, 7525821, 7564700, 8406014
NetSure 7000 Series for Core / Edge 7193864, 7408790, 7525821, 7564700, 8406014
NetSure 8000 Series 7193864, 7408790, 7525821, 7564700, 8406014
NetSure Retrofit Series 7193864, 7408790, 7525821, 7564700
NetSure 200 Series 7193864, 7408790, 7525821, 7564700
NetSure 500 Series 7193864, 7408790, 7525821, 7564700, 8098468, 8547674
NetSure 800 Series DC Power System 7193864, 7408790, 7525821, 7564700
NetSure 710 DC Power System 7193864, 7408790, 7525821, 7564700
NetSure 701 DC Power System 7791904
NetSure 731 Standard Series 11095208
NetSure Battery Cabinets for Small DC Power Systems 10015914
NetSure HVDC Power Systems 9316353, 9529031, 9621049, 9742263, 9762118

Power Distribution

Product Name Patent Number
Vertiv™ Geist™ Rack Transfer Switch 7583075, 7969156, 10541501, 11171508
Vertiv™ Geist™ Switched Rack PDU 7583075, 7891993, 9728918, 10154610, 10250032, 10541501, 11115733, 11272636
Vertiv™ Geist™ UPDU, Universal Power Distribution Unit 7583075, 10154610, 10541501, 11272636
Vertiv™ Geist™ Monitored Rack PDU 7583075, 8187028, 10154610, 10541501, 10677823, 10996248, 10998717, 11272636
Vertiv™ Geist™ Metered Rack PDU 10154610, 10541501, 11272636
Vertiv™ Geist™ Basic Rack PDU 10154610, 10541501
Liebert® RX Distribution Cabinet 7477501, 7511229
Liebert® TFX Power Distribution Unit 7477501, 7511229, 11469575, 11489317
Liebert® PPC Distribution Cabinet 7477501, 7511229

Static Transfer Switches

Product Name Patent Number
Liebert® STS2 StaticTransfer Switch 7352082, 7932635, 9876390
Liebert® CROSS STS 9537348

Busway and Busduct

Product Name Patent Number
Vertiv™ Powerbar iMPB 9564726
Vertiv™ High Powerbar 9520688


Thermal Management

Heat Rejection

Product Name Patent Number
Liebert® MC Microchannel Outdoor Condenser, 28 - 220kW 9970689

High Density Solutions

Product Name Patent Number
Liebert® XDM Split Indoor Chiller 8881541, 9038404, 9316424, 9476624, 9477235, 9746224, 9829233, 9980413
Liebert® XD Refrigerant-Based Cooling Modules 7900468, 8261565, 8484984, 9243822, 9243823, 9494371, 9706685, 9772126, 10288324, 10292314
Liebert® XD Pumping and Chiller Units, 130-160kW 7900468, 8261565, 8484984, 9243822, 9243823, 9494371, 9706685, 9772126, 10288324, 10292314
Liebert® DCD Water Based Cooling Modules up to 50 kW with Liebert® DCP 200 kW Pumping Unit 8250877, 9297571, 11388843

Outdoor Packaged Systems

Product Name Patent Number
Liebert® DSE Packaged Free-Cooling Solution, 400-500kW 8152452, 8650898, 8881541, 9038404, 9316424, 9476624, 9477235, 9746224, 9829233, 9845981, 9970689, 9980413, 10502470, 10557641
Liebert® iCOM™-S 10208973, 10445906

Room Cooling

Product Name Patent Number
Liebert® CWA Thermal Wall 10557641
Liebert® DSE Free-Cooling Economization System, 50-265 kW 7496285, 8152452, 8650898, 8881541, 9038404, 9316424, 9476624, 9477235, 9746224, 9829233, 9970689, 9980413, 10502470, 10557641
Vertiv™ Liebert® PCW, Chilled Water Floor-Mount Cooling Unit 8152452
Liebert® CW Chilled Water Cooling System 038-181kW 8152452, 10557641
Liebert® ® CW Chilled Water-cooling System, 305-440kW 8152452, 10557641
Liebert® EconoPhase Pumped Refrigerant Economizer 9316424, 9845981, 10502470
Liebert® DS Direct Expansion Cooling System 7496285, 8152452, 9476624, 9829233, 10557641
Liebert® PDX Compact DX Cooling System, 11-29kW 9038404, 9476624, 9477235, 9746224, 9829233
Liebert® PCW Compact Chilled Water Cooling System., 11-29kW 8152452, 10557641
New Liebert® Mini-Mate, Ceiling-Mounted Variable Capacity Cooling, 10.5, 14 & 17.5kW 10557641
Liebert® Mini-Mate, Ceiling-Mounted Precision Cooling System, 3.5-28kW 10557641
Liebert® Cooling System Retrofits and Upgrades 10557641
Liebert® iCOM™-S 10208973, 10445906
Liebert® MC Microchannel Outdoor Condenser, 28 - 220kW 9970689
Liebert® PEX4S Full Frequency Conversion Fluorine Pump Precision Air Conditioner 8650898

In-Row Cooling

Product Name Patent Number
Liebert® iCOM™-S 10208973, 10445906
Liebert® MC Microchannel Outdoor Condenser, 28 - 220kW 9970689
Liebert® XD Refrigerant-Based Cooling Modules 7900468, 8261565, 8484984, 9243822, 9243823, 9494371, 9706685, 9772126, 10288324, 10292314

Rack Cooling

Product Name Patent Number
Liebert® iCOM™-S 10208973, 10445906
Liebert® XD Refrigerant-Based Cooling Modules 7900468, 8261565, 8484984, 9243822, 9243823, 9494371, 9706685, 9772126, 10288324, 10292314

Evaporative Free Cooling

Product Name Patent Number
Liebert® EFC Indirect Evaporative Freecooling System, 400kW 10154615, 10168061
Liebert® Custom Air Handling Systems 10527047
Liebert® iCOM™-S 10208973, 10445906

Thermal Control and Monitoring

Product Name Patent Number
Liebert® iCOM™-S 10208973, 10445906
Liebert® iCOM™ Cooling Unit Control 8881541, 9038404, 9316424, 9476624, 9477235, 9746224, 9829233, 9980413, 10174977, 10502470, 10557641
Liebert® Cooling System Retrofits and Upgrades 10557641


Racks & Enclosures

Integrated Solutions

Product Name Patent Number
Vertiv™ SmartMod™ 8881541, 9038404, 9316424, 9476624, 9477235, 9746224, 9829233, 9980413, 10174977, 10999954
Custom Large Data Center 9572288, 9850655, 10172261

Outdoor Enclosures

Product Name Patent Number
Vertiv™ XTE 201 Series 10015914
Vertiv™ XTE 601E Series 8403431
Vertiv™ XTE 601P Series 8403431, 8562084, 9549482, 9578772, 9596778, 9622369
Vertiv™ XTE 601B Series 8403431
Vertiv™ XTE 601 Series 8403431
Vertiv™ BBE PRO Series 7357009, 7696431, 7700874, 7728224, 8739998, 9297186, 9604392, 10080431
Vertiv™ BBE FDH Series 7603020, 7676136, 8369679, 10080431
Vertiv™ SmartMod™ 8881541, 9038404, 9316424, 9476624, 9477235, 9746224, 9829233, 9980413, 10174977, 10999954


Monitoring and Management

Digital Infrastructure Solutions

Product Name Patent Number
Vertiv™ Avocent® ADX IPUHD 4K IP KVM 7006700, 7189103, 7229310, 7275953, 7321623, 7336839, 7457461, 7515632, 7515633, 8134482, 8275857, 8319728, 8385429, 8427301, 8805096, 8881023, 9116821, 9824051
Vertiv™ Avocent® ADX IPIQ IP KVM 7006700, 7321623, 7336839, 7457461, 7515632, 7515633, 8009173, 8275857, 8319728, 8385429, 8427301, 8427489, 8805096, 8881023, 9069541, 9129069, 9553776, 9661016, 9680716, 9715222, 9824051, 10324430
Vertiv™ Avocent® ADX MP1000 Management Platform 7466713, 7478152, 7506041, 7552213, 7555570, 7925722, 8009173, 8427489, 9069541, 9129069, 9553776, 9568974, 9661016, 9680716, 9715222, 10061371, 10324430
Vertiv™ Avocent® ADX MP1000 Virtual Appliance 9568974, 10061371
Vertiv™ Avocent® ADX Rack Manager RM1048 7466713, 7478152, 7506041, 7552213, 7555570, 7925722, 8009173, 8427489, 9069541, 9129069, 9553776, 9568974, 9661016, 9680716, 9715222, 10061371, 10324430

Embedded Device Management

Product Name Patent Number
Avocent® Core Insight 7006700, 7457461, 7515632, 7515633, 8134482, 8275857, 8319728, 8385429, 8805096, 8881023, 9841984, 9843619, 9866656, 10198285

Serial Consoles and Gateways

Product Name Patent Number
Vertiv™ Avocent® ACS 8000 Serial Consoles 7925722, 7577255, 7478152, 7853682, 8656086, 10248431
Vertiv™ Avocent® ACS 800 Serial Console 10248431
Avocent® DSView Management Software 7466713, 7478152, 7506041, 7552213, 7555570, 7925722, 9568974, 9680716, 9715222, 9841984, 9843619, 9866656, 10061371, 10198285, 10324430

IP KVM Switches

Product Name Patent Number
Avocent® HMX 6000 High Performance KVM Systems 8533764, 8718147
Avocent® HMX 5000 High Performance KVM Systems 8533764, 8718147
Vertiv™ Avocent® HMX 6500R | High Performance KVM Receiver (HMX6500R) 8533764, 8718147
Avocent® Universal Management Gateway Appliance 7272180, 7321623, 7336839, 7457461, 7466713, 7478152, 7506041, 7515632, 7515633, 7552213, 7555570, 7640382, 7853682, 7925722, 8009173, 8134482, 8275857, 8319728, 8385429, 8427301, 8427489, 8573493, 8805096, 8881023, 9069541, 9116821, 9128695, 9129069, 9319295, 9336176, 9398072, 9413630, 9553776, 9560371, 9568974, 9661016, 9680716, 9715222, 10248431, 10324430
Avocent® UMIQ Universal Management IQ Module 7189103, 7229310, 7272180, 7275953, 7321623, 7515632, 7515633, 7552213, 7640382, 8009173, 8134482, 8275857, 8385429, 8427489, 8573493, 9069541, 9116821, 9129069, 9319295, 9398072, 9413630, 9560371, 9680716, 10248431
Avocent® MergePoint Unity Digital KVM Switches 7006700, 7272180, 7321623, 7336839, 7457461, 7506041, 7515632, 7515633, 7640382, 7925722, 8134482, 8275857, 8319728, 8385429, 8427301, 8805096, 8881023, 9398072, 9560371, 10248431
Avocent® SFIQ VGA Dongle 10423556
Avocent® Matrix Digital High Performance KVM System 7782961, 8573493, 8660194, 9116821
Avocent® Matrix MXR5110 DVI-I Receiver 7272180, 7418524, 7457461, 7515632, 7515633, 7640382, 7782961, 8573493, 8660194, 8805096, 9116821, 9398072, 9560371, 10248431
Avocent® Matrix MXT5110 DVI Transmitter 7272180, 7418524, 7457461, 7515632, 7515633, 7640382, 7782961, 8573493, 8660194, 8805096, 9116821, 9398072, 9560371, 10248431
Avocent® Matrix Switch MXS5120 20 Port/MXS5132 32 Port 7272180, 7418524, 7457461, 7515632, 7515633, 7640382, 8573493, 8805096, 9116821, 9398072, 9560371, 10248431
Avocent® Matrix MXT5120 VGA Transmitter 7272180, 7418524, 7457461, 7515632, 7515633, 7640382, 7782961, 8573493, 8660194, 8805096, 9116821, 9398072, 9560371, 10248431
Avocent® HMX Advanced Manager (HMXAMGR24G2-400) 8533764, 8718147
Avocent® DSView Management Software 7466713, 7478152, 7506041, 7552213, 7555570, 7925722, 9568974, 9680716, 9715222, 9841984, 9843619, 9866656, 10061371, 10198285, 10324430
Avocent® AV 3000 Series KVM over IP Switching Solutions 7272180, 7321623, 7336839, 7457461, 7506041, 7515632, 7515633, 7640382, 7925722, 8134482

High Performance KVM

Product Name Patent Number
Avocent® HMX 6000 High Performance KVM Systems 8533764, 8718147
Avocent® HMX 5000 High Performance KVM Systems 8533764, 8718147
Vertiv™ Avocent® HMX 6500R | High Performance KVM Receiver (HMX6500R) 8533764, 8718147
Avocent® Matrix Digital High Performance KVM System 7782961, 8573493, 8660194, 9116821
Avocent® HMX Advanced Manager (HMXAMGR24G2-400) 8533764, 8718147

LCD Tray

Product Name Patent Number
Avocent® LCD Local Rack Access Console 11477895

Desktop KVM and KM

Product Name Patent Number
Avocent® AV 3000 Series KVM over IP Switching Solutions 7272180, 7321623, 7336839, 7457461, 7506041, 7515632, 7515633, 7640382, 7925722, 8134482, 8275857, 8385429, 8573493, 8805096, 8881023, 9398072, 9560371, 10248431
Avocent® HMX 6000 High Performance KVM Systems 8533764, 8718147
Avocent® HMX 5000 High Performance KVM Systems 8533764, 8718147
Avocent® Matrix Digital High Performance KVM System 7782961, 8573493, 8660194, 9116821

Secure KVM

Product Name Patent Number
Cybex™ SC800 DPH, DPHC and DVI-D Series Secure Desktop KVM Switches 9824051, 10331914
Cybex™ SC900 DPH, DPHC and DVI-D Series Secure Desktop KVM Switches 9824051, 10331914
Cybex™ SC800 Series Secure Desktop KVM Switches 9824051, 10331914
Cybex™ SC900 Series Secure Desktop KVM Switches 9824051, 10331914
Avocent® LCD Local Rack Access Console 11477895

Software

Product Name Patent Number
Avocent® DSView Management Software 7466713, 7478152, 7506041, 7552213, 7555570, 7925722, 9568974, 9680716, 9715222, 9841984, 9843619, 9866656, 10061371, 10198285, 10324430
Vertiv™ Power Insight 9568974

Monitoring

Product Name Patent Number
Albér BDSU 8063643
Albér BDS-256XL Battery Monitoring System 8063643, 9083038, 9268000
Albér Cellcorder CRT-400 Cell Resistance Tester 8063643
Vertiv™ Albér™ ELS2 – Electrolyte Level Sensor 11094975
Vertiv™ Albér™ Universal Xplorer Industrial Battery Monitor (UXIME) 8063643, 9083038
Alber Universal Xplorer Telecom Monitor (UXTM) 8063643, 9083038

Vertiv™ Avocent® Cables and Server Interface Modules

Product Name Patent Number
MPUIQ Server Interface Module for DisplayPort video, USB keyboard/mouse supporting virtual media, CAC and USB2.0 7006700, 7189103, 7229310, 7272180, 7275953, 7321623, 7336839, 7457461, 7515632, 7640382, 8009173, 8134482, 8275857, 8385429, 8427489, 8573493, 8805096, 8881023, 9398072, 9560371, 10248431
MPUIQ Server Interface Module for DVI video, USB keyboard/mouse supporting virtual media, CAC and USB2.0 7006700, 7189103, 7229310, 7272180, 7275953, 7321623, 7336839, 7457461, 7515632, 7640382, 8009173, 8134482, 8275857, 8385429, 8427489, 8573493, 8805096, 8881023, 9398072, 9560371, 10248431
MPUIQ Server Interface Module for HDMI video, USB keyboard/mouse supporting virtual media, CAC and USB2.0 7006700, 7189103, 7229310, 7272180, 7275953, 7321623, 7336839, 7457461, 7515632, 7640382, 8009173, 8134482, 8275857, 8385429, 8427489, 8573493, 8805096, 8881023, 9398072, 9560371, 10248431
MPUIQ Server Interface Module for serial devices for extended distance (requires UPD-AM) 7006700, 7189103, 7229310, 7272180, 7275953, 7321623, 7336839, 7457461, 7515632, 7640382, 8009173, 8134482, 8275857, 8385429, 8427489, 8573493, 8805096, 8881023, 9398072, 9560371, 10248431
MPUIQ Server Interface Module for VGA video, USB keyboard/mouse supporting virtual media, CAC and USB2.0 7006700, 7189103, 7229310, 7272180, 7275953, 7321623, 7336839, 7457461, 7515632, 7640382, 8009173, 8134482, 8275857, 8385429, 8427489, 8573493, 8805096, 8881023, 9398072, 9560371, 10248431
Avocent® SFIQ VGA Dongle 10423556


Services

Services

Services Category Patent Number
Electrical Reliability Services 7183776

选择您的本国语言