Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Software downloads are .ZIP files which must be extracted before use.

SIGN UP FOR SOFTWARE UPDATES

Before upgrading, please read the release notes and technical documentation. The upgrade steps must be followed exactly as written. Failure to follow the steps could result in non-functioning units.

HMX Manager

Only hardware version 5 and newer Avocent HMX Manager Models are compatible with the firmware upgrade to version 6.0.0.74 or above. If you have both a 4.x.x.x HMX Manager (MPN: 520-729-xxx) and a 5.x.x.x HMX Manager (MPN: 520-882-xxx), please contact Avocent Technical Support to get firmware that allows the Managers to work together in a Hub and Spoke configuration.

HMX Transmitter and Receiver

Once HMX transmitter or HMX receiver is upgraded to a .30 version of firmware (either 4.30.0.18 or 6.30.x.x), you cannot downgrade that unit to a “non .30” release. For example, once upgraded to 4.30.0.18 a customer cannot downgrade to 4.0.0.18 or 4.10.0.18.

Latest Releases for Avocent HMX Digital High Performance KVM Switches

RELEASE VERSION AND DATE NOTES SOFTWARE DOWNLOAD

v6.0.0.74
January 20, 2017

Release Notes HMX-MGM_V6.0.0.74.zip
MD5 Checksum

 

Previous Releases for Avocent HMX Digital High Performance KVM Switches

PRODUCT NOTES RELEASE VERSION AND DATE SOFTWARE DOWNLOAD

v6.0.0.69
December 4, 2015

Release Notes HMX_Mgr_6.0.0.69.zip

v6.0.0.63
November 13, 2014

Release Notes HMX-Manager_bin_v_6.0.0.63

v6.0.0.57
August 15, 2014

Release Notes HMX-Manager_bin_v_6.0.0.57

v6.0.0.48
May 30, 2013

Release Notes HMX-Manager_bin_v_6.0.0.48

v4.0.0.10
July 26, 2010

Release Notes HMX-Manager_bin_v_4.0.0.10
HMX-Manager_bin_v_pgsql-8.4.0.0

v2.0.0.5532
November 7, 2008

Release Notes HMX-Manager_bin_v_2.2.0.5532

v2.0.0.5430
May 30, 2008

Release Notes HMX-Manager_bin_v_2.0.0.5430
HMX-Manager_bin.MD5_v_2.0.0.5430

v1.0.3.5251
February 1, 2008

  HMX-Manager_bin
HMX-Manager_bin.MD5

v1.0.2.5110
November 2, 2007

Release Notes HMX-Manager-1.0.2.5110.bin
HMX-Manager-1.0.2.5110.bin.MD5

Статьи на похожие темы

Avocent HMX2050 / HMIQDHDD Software Downloads Image

Программное обеспечение и прошивки

Avocent HMX2050 / HMIQDHDD Software Downloads
Avocent HMX1070 / HMIQSHDI Software Downloads Image

Программное обеспечение и прошивки

Avocent HMX1070 / HMIQSHDI Software Downloads
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион