Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Protective Relay Maintenance and Testing for Industrial Applications

In its 30-plus year lifespan, a protective relay may only need to operate for a fraction of a second. But when it's needed, it has to perform. Servicing protective relays per manufacturer and NETA recommendations ensures they work properly to prevent injury or extensive damage to your plant during an electrical distribution abnormality.

Получить брошюру
Оптимальное решение для:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

Преимущества

Greater reliability from your protective relays is achieved when functionality is checked through regular maintenance and testing
Fewer service disruptions that lead to substantial financial loss is due to the ongoing detection and correction of performance problems
More cost-effective maintenance is possible when relay testing is part of a proactive maintenance program rather than part of an emergency reaction
Better protection for people, equipment, and the bulk electric system is achieved by adhering to maintenance requirements 
Easier reporting for regulatory compliance occurs due to documentation provided following relay maintenance and testing

Особенности

Relay startup and commissioning ensures proper protection for your system through inspection and testing using leading-edge technology
Maintenance and testing, based on the recommendations from NETA, NERC and NFPA, is necessary to ensure your protection scheme continues to provide satisfactory performance for many years after installation
Compliance support such as asset management, testing, and reporting helps ensure your compliance with NFPA and NERC requirements
Qualified resources include personnel who have the expertise to work in a variety of environments, as well as on a diverse installed base of devices with different operating practices

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
AAA Test ABC USA - CA
California USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Курсы обучения, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями, Generator Services
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион