Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Infrared Services for Industrial Applications

Most electrical equipment generates heat during normal operations. Usually, this heat is safely dissipated on its own. However, problems can develop when components generate excessive heat due to corrosion, loose connections, or overload. Infrared (IR) inspections identify these abnormal thermal rises in electrical and mechanical equipment before they cause an unplanned outage.

Получить брошюру
Оптимальное решение для:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

Преимущества

Earlier detection of problems minimizes major system damage or unplanned downtime
Better compliance with safety standards and most insurance company recommendations is achieved with annual IR scans
Fewer emergency repairs and maintenance costs are the result of regular detection and correction of hot spots that could lead to expensive downtime
Improved system reliability is achieved as IR services mitigate the deterioration of electrical connections that could result in fire or electrical breakdown

Особенности

Online, non-intrusive testing requires no physical contact with energized equipment
Expert analysis and advanced testing equipment are vital for accurate infrared inspection 
Comprehensive report is delivered prior to scheduled maintenance and includes color-digitized thermograms, as well as recommendations for corrective action
Брошюры и проспекты

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
AAA Test ABC USA - CA
California USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Курсы обучения, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями, Generator Services
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион