Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Battery Preventive Maintenance for Industrial Applications

Batteries are considered the most critical, yet vulnerable component of the emergency power system. In fact, battery failures are one of the leading root causes of load loss. A comprehensive preventive maintenance program for your emergency power system’s batteries is one of the most cost-effective measures you can take to ensure system reliability and prevent costly downtime.

Оптимальное решение для:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

Преимущества

Greater emergency power system availability and reliability results from ongoing battery service
Less unplanned downtime is achieved through regular oversight that resolves potential issues before a failure 
Longer battery service life happens as problems that cause premature aging are avoided or corrected
Improved battery performance is possible when power system’s are optimized through maintenance activities
Lower total cost of service occurs as maintenance prevents battery performance issues from becoming problems that lead to costly downtime

Особенности

Periodic inspections designed to assess battery cell and string state of health are offered monthly, quarterly or annual for all battery types including VRLA, VLA and NiCad
Battery capacity testing, performed per IEEE standards and manufacturer specifications determines a battery’s ability to provide a reliable power source and support the required load
Battery charger maintenance includes regular inspections of racks, interconnection cables, cell connectors, and other conductors to ensure equipment keeps your batteries fully charged and working as intended

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
AAA Test ABC USA - CA
California USA
Целевые области обслуживания: Проектные услуги, Меры по оптимизации обслуживания, Курсы обучения, Противоаварийные мероприятия, Профилактическое обслуживание, Профилактическое обслуживание для отраслевого применения, Дистанционное обслуживание, Управление запасными частями и комплектующими деталями, Generator Services
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион