Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Vertiv MB™ Modular Busway

Vertiv MB™ Modular Busway provides high density power distribution to the rack while eliminating cable clutter that can reduce airflow. This modular system is easy to install, and is easily expanded with a variety components in configurations to meet unique site needs. Available in high density and standard configurations.

Получить брошюру Получить руководство
Login to Save for Later
Оптимальное решение для:
  • Data CenterColocationHosting
Гарантия: This Vertiv product is warranted to be free of defects in material and workmanship for a period of two (2) years from the date of product shipment. If any part or portion of the Vertiv product fails to conform to this Warranty within the Warranty period, Vertiv, at its option, will furnish new or factory remanufactured components for replacement of that part or portion, or Vertiv may furnish User with a replacement product. Vertiv will not assume labor or shipping charges to replace the Vertiv product or any part or portion thereof.

Vertiv MB™ Modular Busway provides high density power distribution to the rack while eliminating cable clutter that can reduce airflow. This modular system is easy to install, and is easily expanded with a variety components in configurations to meet unique site needs. Vertiv MB is available in high density and standard configurations.

Преимущества

Easy to change bus plugs.
Available in 100, 225 & 400A ratings.
Increases space efficiency and improves airflow.
Integrates easily into new or existing datacenter layouts.
Provides dual bus or single bus configurations.
Fully rated design.
Certified to UL 857 & CSA 22.2. •Hot swappable bus plugs keep systems up and running even during changes.
Requires fewer and less expensive power cables.
Installs with 15-30% less time and cost compared to cables and conduit.
Installs with tool-less mounting to racks.
Plug-n-play bus plugs to rack PDU can be installed by anyone; no electrician needed.
Ideal Applications
Data centers of any size.
Raised and non-raised floors.
Single or Dual bus configurations.
Low or high-density power distribution.
Data centers with frequent configuration changes.

Особенности

Modular 3-phase Busway
Installs on rack, suspended from ceiling, or under the raised floor
100, 225 and 400A capacities
Руководства
Брошюры и проспекты
Гарантийные обязательства
Технические характеристики

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
TEST Support TIN
TEST Support TIN Kentucky USA
Целевые области продажи продукта: Интегрированные решения
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы распределения электропитания, Системы управления климатом, Интегрированные решения, Стойки и изолированные системы

Вопросы и ответы

Вопрос
Can the Vertiv MB be mounted on top of both DCE and DCF Racks?
A
Yes
Вопрос
Can you expand pre-existing buswork?
A
Yes by removing End Closer and adding more busway.
Вопрос
What Busway Component Options does the Vertiv MB offer?
A
Components are available in a variety of straight lengths, elbows, tees, crosses, and tap boxes
Вопрос
What style of Bus plugs do you offer?
A
Vertiv MB has both Drop Cord and Flushmount Plugs.
Вопрос
What installation options does the Vertiv MB offer?
A
Vertiv MB offers three distinct installation options. Rackmounted, Suspended, and Under floor.
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион