Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Russian (EMEA) region.

You already know and use Vertiv™ Power Insight to oversee your growing power infrastructure for your data center and edge sites. With the ability to monitor up to 100 Vertiv uninterruptible power supplies (UPSs) and rack power distribution units (rPDUs), this application provides you with holistic visibility into power supply and performance, as well as the ability to shutdown compute based on critical power events.

Vertiv Power Insight integrates seamlessly with VMware® vSphere management platform (previously called VMware vCenter). vSphere also displays information from VMware ESXi. As a result, you can now use this single pane of glass to monitor and configure your power devices for both physical servers and virtual machines. Use the plugin to:

Downloads and Resources

Vertiv™ Power Insight

Gain Centralized and Granular Visibility

Improve your insight into the power resources supporting mission-critical applications. View critical resources supporting your virtual machines, including UPSs, rPDUs, and physical servers. Drill down on key data points to view individual device performance and make informed decisions about operations.

Maintain Constant Situational Awareness

Monitor UPS and rPDU status and performance directly from one dashboard: Vertiv Power Insight seamlessly transmits data to vSphere.

Work More Efficiently

There’s no need to log into multiple systems. Easily associate servers and hosts with Vertiv devices in VMware vSphere. View power conditions, configure alarms and notifications, and automatically and manually shut down devices – all from the vSphere dashboard.

Automate Failovers to Protect Vital IT Resources

Execute controlled shutdowns of virtual machines to protect the integrity of your business operations. For more complex configurations, use clustering or vSan to trigger automated migrations to healthy resources.

ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион