No More Availability Trade-off with Efficiency: Dynamic Online Mode
Do you really need to trade-off availability for higher efficiency in a data center?
To overcome the increasing price of energy supply, in the last few years, different eco modes of operation have been representing interesting features in UPS technology. Nevertheless, most of these modes still serve as marketing hype rather than a concrete way of improving data
But, do you really need to trade-off availability for higher efficiency in a data
Vertiv has recently introduced new ways of efficiency improvement to the market which are contributing to
Knowledge
Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability: it is able to combine the superior availability of a double conversion operating mode with the excellent energy cost savings of a high efficiency mode for a reduced total cost of ownership. As an example, if you compare the cost of energy dissipated by a transformer free 1 MW UPS and the same UPS using Dynamic Online mode, the saving on the energy bill can surpass $ 15,000 per year.
A UPS working in Dynamic Online mode can transfer safely from high efficiency mode (easily reaching 99% efficiency) to inverter mode with a 0 millisecond transfer, thus providing complete load power protection under any input power outage condition. This is the same output performance and power quality offered in standard double conversion UPS but with 60% reduced losses.
Our Solutions
Our new generation of UPS solutions enable new opportunities for truly efficient infrastructures thanks to the Dynamic Online mode
Featured Case Studies
TCN Data Hotels
12月 21, 2017TCN Data Hotel Groningen heeft als enige in Nederland een beschikbaarheid van 99,9999, gemeten over de afgelopen achttien jaar.
続きを読むReach out to your local Vertiv Representative.