The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


再販業者を見つける

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

Continuous monitoring, expert analysis, and proactive response

The technology behind LIFE Services enables added data center support without the cost of extra on-site staff. Our system experts have real-time insight and information needed to quickly identify, diagnose, and fix problems correctly — ultimately keeping your data center running while saving your organization time and money.

詳細を見る

Prevent unplanned downtime with Vertiv UPS Monitoring

Augment your in-house staff with Vertiv remote monitoring specialists to provide 24x7 support or after-hours support so you can rest peacefully knowing your UPS system is protected. The monitoring services provided by Vertiv help to prevent unplanned downtime and keeps your data center running at peak performance.

詳細を見る

24x7 Protection for your business-critical network

Vertiv Thermal Remote Monitoring services ensures that your business-critical network is protected 24x7. With early detection of temperature increases, as well as other anomalies, small problems won't become big ones. Our ability to poll your equipment's operational data at regular intervals provides unsurpassed predictive maintenance capabilities to ensure continuous operation.

詳細を見る

Optimize your visibility and control with remote monitoring

With the increasing complexity of today's critical infrastructure, it's economically infeasible to maintain a dedicated staff with expertise in the myriad of technologies present in your data center. Thanks to the built-in technology in Vertiv intelligent rack PDUs, you don't have to. Augment your staff with the expertise from our remote engineering team to help monitor and manage all electrical information down to the outlet, phase, bank or rack PDU using one of Vertiv's industry-leading infrastructure management and monitoring systems.

Rack PDU Remote Monitoring

Prevent battery failure with Vertiv monitoring services

Continuously monitoring your critical battery parameters such as cell voltage, overall string voltage, current and temperature, along with periodic tests of the battery’s internal resistance will verify the operating integrity of the battery enabling you to replace defective batteries before they result in unplanned downtime. Vertiv battery specialists can install and monitor your critical strings to provide around the clock coverage. Featuring Albér® Monitoring Systems.

詳細を見る

System oversight for peace of mind

Combining Vertiv's SiteScan web system with remote monitoring services from Vertiv delivers the information you need and the service levels you expect. Together they help you manage your facilities more efficiently and effectively. Working with our team of data center infrastructure specialists who are armed with the knowledge and parts needed for fast response, you enjoy single-source accountability for all critical equipment monitoring and service escalation needs.

詳細を見る

Benefits

  • Improved equipment visibility occurs based on collection and analysis of critical system data 

  • Increased uptime and availability results from around-the-clock event detection to address problems before they intensify

  • Faster mean time to repair (MTTR) occurs because factory trained engineers fully understand the issues and respond promptly to reduce outages

  • Fewer emergency maintenance costs are incurred because properly maintained equipment is less likely to fail unexpectedly 

  • Better budget allocation is possible with regular data analysis and trending to help prioritize maintenance dollar

Features

  • Continuous connectivity for critical infrastructure oversight is achieved through installation of a secure communication device

  • Escalation Notification options for designated customer contacts to be notified when critical events occur

  • Emergency Dispatch of a Vertiv Customer Engineer for 24x7 onsite support when combined with an annual service contract

  • Hardware maintenance and software updates keep your monitoring service operating smoothly

  • Comprehensive reporting provides alarm and equipment health summaries to keep you informed of critical system operation and the recommended action plan



  • Service more than 115,000 pieces of equipment for 16,500 customers at more than 12,000 sites Average response time to an emergency call is less than 2 hours
  • ISO 9001 Registered
  • Remotely monitor more than 10,000 business critical systems
  • More than 670 customer engineers and field technicians throughout the U.S.
PARTNERS
概要
Partner Login

言語と地域