The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


再販業者を見つける

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

In many ways, federal agencies are in uncharted waters. We’re in an age where mission needs are changing by the day, the workforce is adapting to a long-term telework reality, and project timelines are evolving. The plans you made for your IT infrastructure last year – or even last quarter – might be outdated or just unrealistic.

While plans might be in flux, the need to update your IT infrastructure is more important than ever. The remote workforce is putting a strain on today’s distributed networks, which were not designed or prepared for the pandemic-driven spike in demand. Capacity management is more critical than ever, and security is at the forefront of everyone’s minds.

So, how do you make the necessary updates to your systems in this reality? Modular solutions, such as SmartRow and SmartAisle from Vertiv, can provide scalable, intelligent, integrated infrastructure to meet urgent capacity needs. The benefits include:

1. They allow you to deploy quickly.

When you get the go-ahead on your data center projects, pre-integrated and prefabricated solutions allow you to ramp up quickly and easily. Depending on the type of project, you can have a complete infrastructure in weeks, not months.

These builds do not require significant scheduled downtime for the transition. Systems are designed to tightly integrate power, cooling, monitoring, and management infrastructure into modules that are virtually plug-and-play. The systems can be built in rack, row, or aisle configurations and can leverage prefabrication to ensure factory-assembled quality and reliability and rapid deployment.

2. They are flexible and scalable.

Fortunately, today’s IT systems are built for incremental, modular growth. SmartRow, SmartAisle and SmartMod systems allow you the flexibility to add capacity as you need it. As this year has taught us, IT modernization needs can change in an instant, and solutions like this give you the ability to scale with your agency’s needs.

Modular solutions also maximize your available space, generating footprint savings of up to 40% compared to a conventional design.

3. They create efficiencies.

When you look at the bottom line, modular solutions can be an economical choice to update your critical IT infrastructure. Smart Solutions from Vertiv can create energy savings of up to 30% through improved power, precision cooling, and management systems. The integrated infrastructure also reduces maintenance costs by up to 30%. In a time when budgets can be uncertain, those savings are crucial.

Your data centers require infrastructure solutions that support IT growth while offering greater efficiency to reduce costs and ensure availability and control. When you are ready to grow, integrated modular solutions can help you ramp up quickly, easily, and with significant cost savings for your organization.

Vertiv and its partners have been supporting federal government agencies for more than 20 years. Our team has deep domain expertise and we understand how to navigate TAA and BAA requirements.

 

PARTNERS
概要
Partner Login

言語と地域