The page you're viewing is for Italian (EMEA) region.

Rivolgiti a un rappresentante di Vertiv che lavorerà al tuo fianco e ti aiuterà a realizzare progetti complessi in base alle tue esigenze. Se la tua organizzazione ha bisogno di assistenza tecnica per un grande progetto, Vertiv può fornirti tutto il supporto necessario.

Ulteriori informazioni

Molti clienti si affidano ai reseller che sono partner di Vertiv per l’acquisto di prodotti ideali per le loro applicazioni IT. Affidati alle elevate competenze dei nostri partner che, grazie ai prodotti Vertiv, sono in grado di offrire soluzioni complete per infrastrutture e applicazioni IT: dalle specifiche alla vendita all’assistenza.

Trova un reseller

Sai già di cosa hai bisogno? Vorresti la comodità dell’acquisto e della spedizione online? Alcune categorie di prodotti Vertiv si possono acquistare tramite un reseller online.


Trova un reseller online

Hai bisogno di aiuto per scegliere un prodotto? Parla con un esperto di Vertiv altamente qualificato che ti orienterà verso la soluzione più adatta.



Contatta un esperto di Vertiv

The page you're viewing is for Italian (EMEA) region.

Famiglia di prodotti

SmartCloset

SmartCloset is the new standalone self-contained rack from Vertiv, along with inbuilt power and cooling. It facilitates the housing and trouble-free installation of active IT equipment like switches, routers, servers and so on – for which, an open environment is not conducive for healthy performance.​​​​

Ottieni la brochure
Particolarmente adatto per:
  • Banking Financial and Insurance
  • Broadcast and Entertainment
  • Data CenterColocationHosting
  • Education
  • FireAlarmSecurity
  • Government
  • Healthcare
  • Retail and Wholesale
Garanzia: One Year Warranty

SmartCloset is the new standalone self-contained rack from Vertiv, along with inbuilt power and cooling. It facilitates the housing and trouble-free installation of active IT equipment like switches, routers, servers and so on – for which, an open environment is not conducive for healthy performance. It is suitable for any location like factories, warehouses, branch offices and retail stores where ambient conditions and temperatures are not in control; and also where dust and dirt are common.

Vantaggi

The air conditioner capacity is designed considering only rack equipment load and rack volume, thus saving on both capital and operating costs.
A single rack for housing both power and active equipment offers lesser footprint and saves on critical space area.
Application – As IT equipment is designed to run 24x7 and typically dissipate sensible heat load, Smart Closet is exclusively designed for such applications to deliver maximum efficiency.
(Optional feature) Rack environment monitoring like temperature, humidity, door sensor, smoke sensor, etc.
The air conditioner comes with HP/LP switch and Under/Over voltage protection for sites at remote locations and with high voltage fluctuations.

Caratteristiche

Dedicated Rack Mount Cooling - 
Rack Mount UPS and Battery – 
High Sensible Cooling and 24 x 7 
Cooling Unit with Safety Features – 
Rack Monitoring –

Trova il tuo contatto di zona

Contatti di supporto prodotti
Visualizzazione dei contatti per California, 91733, USA Cambia
TEST Support TIN
TEST Support TIN Kentucky USA
Aree prodotti di interesse: Soluzioni integrate
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Aree prodotti di interesse: Sistemi statici di continuità (UPS), Distribuzione dell'alimentazione, Thermal Management, Soluzioni integrate, Rack e Compartimentazione
PARTNER
Presentazione
Login dei partner

Lingua & Ubicazione