Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Discontinued

Product Model

SCB1000-230A100

24U lockable cabinet, (21U available) POWER DISTRIBUTION: Single 3 kVA UPS 3/12 minutes run-time @ F/H load 6 total available power output 120VAC 60hz NEMA L5-30P plug (208 VAC models available) REMOTE ACCESS: 8-port Console Server / LAN/WAN/4G access CERTIFICATIONS: ANSI C63.4-2009, CFR Title 47, Part 15, Subpart B, ICES-003 Issue 5, ISTA 3B (24U Cabinet Models Only)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Half height IT rack / Keyed Lock
Liebert GXT4 UPS, MicroPOD, and MPH
Avocent ACS6008, and Wireless 4G LTE Modem
Cisco Network Switch
Liebert RDU-S, Temperature Sensor, and Door Ajar Sensor.
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location