Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.

Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.

Contact a Vertiv Specialist

Product Family

Liebert EXS UPS, 10-80 kVA

Liebert® EXS combines compact design and improved performances. It is able to provide the utmost active power possible in a compact footprint. In fact, its improved design reduces its footprint to a minimum and enhances its double conversion efficiency up to 96.2%, providing continuous power protection with optimised internal runtime in a standalone solution.

Find Sales Contact Get Brochure
Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Transportation

The new Liebert EXS is a monolithic transformer-free UPS which brings exceptional features for both IT installations and other mission critical applications, such as transportation, emergency lighting, healthcare, retail and government facilities.

Benefits

Reduced total cost of ownership
Compact footprint
Multiple internal runtime configurations
High power density
Installation flexibility
Integrated maintenance bypass
Parallel capability for capacity and redundancy
Available in 3/3 and 3/1 versions  (10-20 kVA)

Features

Double conversion efficiency up to 96.2%
ECO mode efficiency up to 99%
Unity output power factor
Integrated input and output power distribution
Dual mains input
Frequency and voltage regulation
Intelligent battery management
Temperature-compensated battery charging
Programmable dry contacts 

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Switchgear and Switchboard
Vertiv - Los Angeles Office (Vertiv Sales Officess)
+1 949 457 3800
2 Ada, Suite 100 Irvine California 92618 USA
Product areas of focus: Uninterruptible Power Supplies (UPS)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location