Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

Albér Battery Xplorer Enterprise

The Albér Battery Xplorer Enterprise (BXE) software has an intuitive user interface allowing easy view of battery and alarm conditions, analysis along with probable cause and corrective actions. The highly intuitive tool will aggregate all your battery data in to one database from multiple Alber product architectures. Ultimately, improving monitoring efficiency, battery status notifications and reaction time. Essentially, only one software tool is needed to manage all your battery test programs.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting
  • Government
  • Nuclear Power
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Telecom
Warranty: One year limited warranty against defects in material and workmanship.

Benefits

Features

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
Built on Technology with Scalability and Flexibility

Software tools to manage all your battery test programs.

Albér Battery Xplorer Enterprise
General Information
Application
Battery Explorer Enterprise
Processor
Pentium 4 or better
Server Operating System
Windows 7, 8,10, Server 2008, 2012, 2014
Supported Browsers
Microsoft IE, Google Chrome, Firefox or equivalent
Version
4.13.5
CPU
CPU Manufacturer
Minimal Intel Pentium 4 or equivalent
CPU Speed (GHz) 8 M L3 cache
Standard PC Processor
CPU count
N/A
CPU Cores
Multiple cores recommended
Supported Communication Protocols
Modbus, Velocity
Memory (GB)
2GB
Storage & Ethernet
Storage
500MB or more
Ethernet
Yes

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
Product areas of focus: Software
Vertiv Software Support (Environet Alert and Geist NIC cards)
+1 800 222 5877, option 7
Ohio USA
Product areas of focus: Software
Partner Login

Language & Location