Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (EMEA) region.

Environmental Project of the Year with Amdocs

May 23, 2017

The Most Advanced Refrigerant Economiser

The Liebert PDX with EconoPhase is configured like a conventional direct expansion (DX) air-cooled system, but with the incorporation of a refrigerant pumping module on the liquid line. This facilitates the transition to a more economical mode of operation when the external temperature is lower than the internal temperature of the facility. The Liebert PDX with EconoPhase provides up to 50 percent energy savings compared with the most efficient air-cooled DX models. It is capable of achieving partial Power Usage Effectiveness (pPUE) levels down to 1.05, equating to an annual energy cost reduction of up to £170,000 when compared to a typical 1 MW data centre with a pPUE at 1.3. This equates to a CO2 saving of 1,150 tonnes.

Case Summary
Location:​

London, United Kingdom

Vertiv Services:

Liebert PDX with EconoPhase

Critical Needs:
  • A more economical mode of operation when external temperature is lower than the internal temperature of the facility;
  • Up to 50% energy saving;
  • Eco friendly solution;
  • Maximising efficiency of the data center.
Download the Case Study

Related Articles

Rhenus Logistics Image

Case Studies

Rhenus Logistics
Paragon Internet Group Image

Case Studies

Paragon Internet Group
PARTNERS
Overview
Partner Login

Language & Location