Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ Liebert® EXS UPS V-Models 15-40kVA/kW 208/220V - QA Test

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Complete Integrated Solution
Flexible and optimized design lowering complexity and supports faster deployments
Extended battery runtime options
High availability reduces downtime
Fast, easy installation and serviceability
High power density
Compact Footprint
Diverse applications scenarios; In-Row, Room and against-the wall
Improved visibility and control via intelligent local and remote monitoring

Features

Complete Integrated Tower Design
Optional Top fan install capability
High power density
Unity output power factor
Efficient double conversion operation up to 93.4%
ECO mode efficiency up to 99%
Integrated output power distribution options
Integrated maintenance bypass
Frequency and voltage regulation
Intelligent battery management
Programmable dry contacts
Robust short circuit withstand ratings
Network communication card allows connectivity to monitor critical systems
Vertiv™ Power Insight Monitoring available
Vertiv™ LIFE™ Services remote management capable.

The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location