Vertiv™ Geist™ Temperature, Humidity, Dew Point, Airflow Sensor
Temperature, humidity, dew point, and airflow sensor used to monitor critical environments. Various sensor lengths available. Compatible with Vertiv™ Geist™ rPDUs and Environmental Monitors.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv™ Geist™ Temperature, Humidity, Dew Point, Airflow Sensor
Temperature, humidity, dew point, and airflow sensor used to monitor critical environments. Various sensor lengths available. Compatible with Vertiv™ Geist™ rPDUs and Environmental Monitors.
Warranty: Vertiv™ Geist™ Environmental Sensors come with a standard three-year warranty that is automatically extended to five years if the product is registered within 120 days of purchase.Specifications
|
RTAFDH3-12 Vertiv™ Geist™ Environmental Sensor
|
||
|---|---|---|
| Temperature, Humidity, Dew Point, Airflow Sensor | Cable Length: 12ft / 3.6m | Plug-n-Play Sensor |
| See more product information | ||
|
RTAFDH3-20 Vertiv™ Geist™ Environmental Sensor
|
||
| Temperature, Humidity, Dew Point, Airflow Sensor | Cable Length: 20ft / 6.1m | Plug-n-Play Sensor |
| See more product information | ||
|
RTAFDH3-50 Vertiv™ Geist™ Environmental Sensor
|
||
| Temperature, Humidity, Dew Point, Airflow Sensor | Cable Length: 50ft / 15.2m | Plug-n-Play Sensor |
| See more product information | ||
|
RTAFDH3-100 Vertiv™ Geist™ Environmental Sensor
|
||
| Temperature, Humidity, Dew Point, Airflow Sensor | Cable Length: 100ft / 30.4m | Plug-n-Play Sensor |
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Change
Frequently Asked Questions
- Q
- How accurate is my temperature sensor?
- A
- It is accurate to +/- 0.5°C.
- Q
- Can I place an offset on the sensor to compensate for the heat?
- A
- You can set a temperature offset for the internal sensor on the Sensors/Overview page. You will need to be logged in as an admin user and select the Wrench Icon next to the Device Label.
- Q
- What are the most popular remote sensors?
- A
- Remote Temperature for monitoring "hot" spots and other trouble areas. Water Sensor to check for water leaks. Door Contact Sensor to see if a door is open. Remote temperature / air flow / humidity for ensuring the proper environment. Climate monitoring in remote locations.
- Q
- What is the difference between analog and digital sensors?
- A
- Analog sensors connect through the analog inputs. These sensors are either a dry contact or provide a 0 to 5VDC signal. On the Web interface, they show up as "IO" sensors and have a value 0 to 99. Digital sensors connect to digital input ports and communicate through a serial protocol. These are also referred to as Plug-n-Play, Remote, or External sensors. Digital sensors are auto-detected by the climate monitor. Measurements from these devices are graphed and report in the appropriate units.