Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Albér BDSU

Designed in accordance with the institute of Electrical and Electronics Engineers (IEEE) recommendations for battery monitoring, the Alber BDSUi and BDSU-50 Battery Monitoring Systems are ideally suited for 12 and 16 volt sealed batteries. The monitoring system provides detailed battery information, optimizing useful battery life. Instead of waiting for the inevitable failure, you can continue to utilize your batteries longer and with confidence by knowing their true state of health.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Education
Warranty: One year limited warranty against defects in material and workmanship

The data center monitoring system provides detailed battery information, allowing for cost savings by optimizing useful battery life. Instead of waiting for an inevitable failure or replacing batteries prematurely to prevent problems, you can continue to utilize your batteries longer and with confidence by knowing their true internal condition.

Model Specifications Overview
Albér BDSUi Integrated Battery Monitoring System
Integrated in Liebert UPS Battery Cabinets   3.49 in.   17.00 in.   12.00 in.   8.50 lbs  
Albér BDSU-50 Universal Battery Diagnostic System
On top of any UPS Battery Cabinet or Open Rack   3.49 in.   17.00 in   12.00 in.   18.25 lbs  

Benefits

Flexibility
Windows-based software or optional web-based software for real-time viewing, automatic data collection, data analysis, and report generation.
Industry standard MODBUS protocol interfaces to third party building management systems via Ethernet.
Optional TCP/IP interface for network or Internet communication via MODBUS or SNMP.
Higher Availability
Scans pertinent battery parameters every 4 seconds, including total voltage, cell voltage, current and temperature.
Automatic proactive internal DC resistance tests.
Discharges are automatically detected and data saved for retrieval and playback.
Trend analysis provides the ability to analyze performance and aid in trouble shooting.
Maintenance by the Liebert Services local, factory-trained Customer Engineers promotes proper operation and longer service life for UPS and batteries.
Lowest Total Cost of Ownership
Optimizes useful battery life -- Instead of waiting for an inevitable failure or replacing batteries prematurely to prevent problems, you can continue to utilize your batteries longer and with confidence by knowing their true internal condition.
Provides the data for a battery replacement program, only replacing batteries that are identified as failing.
Factory installed and tested to eliminate on-site installation and material logistics. 

Features

Optional factory installation and testing when ordered with Liebert UPS battery cabinets.
Automatic scheduled testing of internal resistance, intertier/inter-row and mid string disconnect switch connection measurements.
Communicates via two Liebert® Intellislot ports for remote or local protocols, such as MODBUS, SNMP, SMTP, SMS, HTTP and others.
Self calibrating.
Embedded Web server for viewing battery data via Web browsers and embedded email manager for delivery of alerts and battery data on a defined priority to service technicians.
Compact 2U, 19" rack mount, Control Module and 1U Battery Module.  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
MY ACCOUNT
Overview
Partner Login

Language & Location