Why do you need a UPS?
Protect your PC
Power disturbances can damage your gaming system so invest in a UPS for protection from downtime and damage.
Save your Game
Make sure you save your game before you shut down so you can set your record or not penalized for untimely exit.
Stay Connected
You don't need to lose connection in the middle of a great game just because the power fluctuates. Keep your score, rank and eye on the prize.
Have Peace of Mind
When you have a reliable UPS, you don’t need to worry you’ll get kicked out of a game due to power interruptions.
Difference between AVR and UPS and why you should invest in a UPS
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat.

Learn more about protecting your gaming equipment

Choosing the right UPS
Learn more
Power protection for gaming
Learn moreWin your game! Never lose a moment
Essential Power Protection
Designed with simple controls for easy operation, the Liebert itON™ PSA SOHO line-interactive UPS provides basic protection against power fluctuations and sufficient battery backup during outages. Best suited for basic gaming setuo, internet devices and other standalone IT equipment. Also available 650VA to 850VA power ratings.
Key Features & Benefits:
- Built-in boost and buck AVR
- Fuse protection
- Well-spaced universal sockets
- Compact and easy to use

Essential Power Protection
Designed with simple controls for easy operation, the Liebert itON™ PSA SOHO line-interactive UPS provides basic protection against power fluctuations and sufficient battery backup during outages. Best suited for basic gaming setuo, internet devices and other standalone IT equipment. Also available 650VA to 850VA power ratings.
Key Features & Benefits:
- Built-in boost and buck AVR
- Fuse protection
- Well-spaced universal sockets
- Compact and easy to use

Discover what powers your play
Ultimate Power Protection
AVR technology safeguards your device by
correcting high and low voltage.
Reliable Battery Backup
UPS battery supplies sufficient emergency power
in the event of sudden power loss.
Simple & Flexible Features
Intuitive controls and universal sockets for easy operation and connection to virtually any equipment.
Pick your winner!Compare and check which UPS is right for you. |
![]() |
![]() |
|---|---|---|
Product model |
PSA1000-SOHOLiebert itON™ PSA SOHO |
GXE3-1000IMTVertiv™ Liebert® GXE |
Capacity (VA/W) |
1000/600 |
1000/900 |
Voltage Range (VAC) |
162-290, single phase |
110-290 |
Wave form |
Simulated sine wave |
Sine wave |
Typical Recharge Time |
4hrs @ 90% |
< 4hrs @ 90% |
Sockets |
6 x Universal |
8 x IEC60320 C13 |
Battery Type |
VRLA |
VRLA |
Backup Time @ 50% Load (min) |
4 |
9 |
Backup Time @ 25% Load (min) |
18 |
18 |
Transfer Time (ms) |
2-10 |
0 |
Operating Temperature |
0 to 40°C |
0 to 40°C |
Dimension D x W x H (mm) |
87 x 345 x 208 |
315 x 160 x 245 |
Unit Weight (kg) |
6.0 |
11.8 |
Warranty |
2 Years |
2 years |
About Vertiv
Our lives often involve technology. It is how we work and play and do anything in between. Vertiv is at the core of everything as the world relies on data we power and cool. We have hardware, software, and services to enable our customers' important devices to run continuously and work optimally.

Best UPS of the Year 2022
IT Channel (2023)
Honoree: Vertiv Liebert GXT5 Lithium-Ion
Location: EMEA - Romania

SBR International Business Awards
Singapore Business Review (2022)
Honoree: Vertiv
Location: APAC-Singapore