Sorry, this page isn't available for your location.

The page you're viewing is for English (ASIA) region.

Investors

Sorry, this page isn't available for your location.

The page you're viewing is for English (ASIA) region.

Vertiv Launches New Line of Rugged UPS Solutions for IT and Non-IT Applications

March 13, 2018

Manila, Philippines [March 13, 2018] – Vertiv, formerly Emerson Network Power, today introduced the new Liebert® ITA2 uninterruptible power supply (UPS), a robust, highly-efficient solution for various IT and non-IT applications. The Liebert ITA2 comes in 5-10kVA and 16-20kVA capacities and will be available throughout Asia, including Australia and New Zealand, in April.

The technology and engineering that comes with the Liebert ITA2 provides comprehensive power protection at a low cost of ownership. The solution has passed various environmental tests in extremely harsh conditions and is proven to withstand high and low temperatures. Moreover, the Liebert ITA2 is also dust and moisture resistant, as well as high altitude certified and seismic certified, providing industrial-grade power protection.

The ruggedness of the Liebert ITA2 is ideal for applications at the edge – whether it’s a bank office, a hospital clinic, or a retail branch – as well as industrial facilities like manufacturing, rail networks and marine deployments that require round-the-clock power protection for maximum availability.

“At Vertiv, we understand that customers now require more than just the basic level of power protection for their critical systems. They now need solutions that are able to operate even when exposed to harsh elements. This is particularly true in several areas in Asia where temperatures can reach high levels, increasing risks of outages. The Liebert ITA2 is designed with this in mind with its rugged design and small footprint,” said Andy Liu, director of small and micro UPS and converged solutions at Vertiv in Asia.

The Liebert ITA2 is a fully digital, double conversion UPS solution that offers efficiency of up to 96.3 percent over a wide range of load conditions, resulting in significant cost savings. It has a Power Factor (PF) of 1.0, delivering more power than standard UPS solutions. Its compact design allows for seamless integration into various IT environments and integrated security features alert users of any critical issues for immediate response time.

“The Liebert ITA2 is one of the new products we are adding into our portfolio to address the growing needs of higher efficiency and reliable product in the IT and non-IT applications across many market segments in Asia,” said Chee Hoe Ling, vice president for products and solutions and marketing, Veretiv in Asia.

For more information on the Liebert ITA2 and other power protection solutions from Vertiv, visit www.VertivCo.com

About Vertiv
Vertiv designs, builds and services critical infrastructure that enables vital applications for data centers, communication networks and commercial and industrial facilities. Formerly Emerson Network Power, Vertiv supports today’s growing mobile and cloud computing markets with a portfolio of power, thermal and infrastructure management solutions including the Chloride®, Liebert®, NetSure™ and Trellis™ brands. Sales in fiscal 2016 were $4.4 billion. For more information, visit VertivCo.com.

 

CONTACT
Katrina Tirante
T +6326203600 Ext 7666
E Katrina.Tirante@vertivco.com

Reinier Dungca
T +6326203600 Ext 7657
E Reinier.Dungca@vertivco.com

Related Articles

INVESTORS
Overview

Language & Location