Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Traditional Chinese (Taiwan) region.

產品型號

Avocent HMX 6200T IP式超高清雙屏發送器

IP 式超高清 KVM 矩陣系統

Find Sales Contact Get Brochure Get Manual
適用場景:
  • 銀行、金融和保險
  • 資料中心 / 託管
  • 政府
  • 消防 / 警報 / 安全
  • 電源/電氣
  • 電信
  • 交通

客戶價值

用戶端可輕鬆地通過區域網路(LAN)部署
安全存取: 通過網路的所有資料進行加密及驗證
提高生產和效率
豐富的使用者體驗:
包括DVI-I視頻,唱片,USB大量儲存,鍵盤,滑鼠以及許多其它USB裝置 

特性

帶類型控制的USB 2.0
可以連接任何USB的設備,從滑鼠和鍵盤到圖形顯示面板,穿梭控制器,遊戲控制桿和3D瀏覽器以及大容量儲存器。
 
遠端監控、遠端控制和遠端維護,可遠端瀏覽和登錄您的電腦,帶外管理,無需安裝軟體。
基於VNC的高視頻性能
可通過標準的網頁瀏覽器訪問VNC服務器,但是為了更高的圖形性能,需要使用一個真正的VNC瀏覽器。
支持單屏2560 x 1600或雙屏1920 x 1200
支持RFB 3.3的VNC服務器 最高256位AES和RSA 2048加密
支持VM和RS232,用於電源控制
同時支持16個用戶
帶外BIOS級存取
 
應用的理想選擇
即插即用
支持使用超5類以上網線延伸100米距離;無限使用標準IP網絡
500m到10km光纖長度範圍內
支持DVI-D或單頭顯卡輸出
支持USB連接大容量儲存
器以及鍵盤,滑鼠和平板以及觸摸螢幕 - 儲存器 - 冗援網路
運行 

Avocent HMX 6200T IP式超高清雙屏發送器
Physical Characteristics
重量(磅/公斤)
2.7
重量(磅/公斤)
1.1
高度(英寸/毫米)
2.7
高度(英寸/毫米)
44
寬度(英寸/毫米)
7.92
寬度(英寸/毫米)
198
高度(英寸/毫米)
6
高度(英寸/毫米)
150

聯繫我們

支持
Showing contacts for California, 91733, USA 更改位置
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
銷售產品: Desktop KVM and KM, IP KVM, Secure KVM, 序列控制台與閘道器, Digital Infrastructure Solutions

選擇您的國家/區域和語言