Albér™ Stationary Battery Monitors

Albér™ stationary battery monitors allows for continuous status of a battery's state of health so that you're alerted 24/7 of any abnormal conditions.

Albér™ stationary battery monitors allows for continuous status of a battery's state of health so that you're alerted 24/7 of any abnormal conditions.

BDSU

The Alber BDSUi and BDSU-50 Battery Monitoring Systems are ideally suited for 12- and 16-volt sealed batteries.

BDS-256XL

The BDS–256XL is a stand–alone battery monitor for UPS applications. It monitors 2V-16V batteries, however is optimized to monitor 2V VLA cells.

UXIME

The Alber Universal Xplorer Industrial Monitor (UXIME) is a stationary, real time battery monitor for use in Utility Bulk Power and Industrial applications.

ELS2

The ELS2 Electrolyte Level Sensor is a non-invasive level sensor with temperature monitoring designed for quick installation and easy set up.

UXTM

The Universal Xplorer Telecom Monitor (UXTM) is a stationary battery monitor designed for use in telecommunications or in DC powered data centers.

BCTI

Receive battery status and parameters every 4 seconds with the Vertiv Albér BCTI (Battery Capacity Testing Interface).

选择您的本国语言