The page you're viewing is for Turkish (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for Turkish (EMEA) region.

Muhafazalı kabin çözümünüzü seçin

VERTIV İLE İLETİŞİM KURUN

Premier Ticari ve Ofis 42U Kabin 6 kVA Kapasite

Referans Tasarım No. 33

PDF Görüntüle

Entegre Çözüm Şunları İçerir (ADET - Ürün Özeti (SKU))

1 Kabin Sistemi (VRCS3350-230VSU)
1 Kablo ve Hava Akışı Yönetimi (VRA1000, VRA1008, VRA2000)
1 KGK OMM Kartı (RDU101)
IT Yönetimi (AV3216, ACS8016SAC-404)
1 Garanti ve Servis (PS-VRCS-ST85-SCU)
1 Garanti ve Servis (PS-VRCS-INST85-SP)
1 Garanti ve Servis (RUPS-PA5-007)
1 Yazılım (DSV4.5-BASE DSV4.5-100DEV 1YRSLV-100DEV)

Özet
Kapasitesi 6 kVA/6 kW
Kabin(ler) 42U x 800mm x 1200mm (YxGxD)
Güç Koruması Çift Çevrim Online KGK
Yedeklilik N
Güç Dağıtımı Anahtarlı Çıkış Seviyesi İzleme EC, 32 A, 230 V, 7,3 kW, Dikey, (20) Kilitleme IEC C13, (4) Kilitleme IEC C19
Soğutma 3,5 kW soğutma birimi entegre
Koridor Kapama Kapatma Panelleri
İzleme Dahil
Servisler Dahil
Garanti 3 yıl
Yazılım Dahil
MY ACCOUNT
Genel Bakış
İş Ortağı Oturumu Aç

Dil ve Lokasyon