The page you're viewing is for Turkish (EMEA) region.

Investors

The page you're viewing is for Turkish (EMEA) region.

Chloride®

Delivering safe and reliable power to your industrial applications. No matter the challenge!

Tüm KGK sistemlerinin, hava koşullarının kusursuz şekilde kontrol edildiği bir ortamda kullanılmayacağını biliyoruz. Bu yüzden Chloride sistemleri, en zorlu çalışma koşullarında güvenilirlik sağlayacak şekilde geliştirildi. En zorlayıcı uygulamalarda bile her türlü sorunla başa çıkabilecek güç koruma çözümleri tasarlama ve sunma becerimize güvenebilirsiniz.

Öne Çıkan Ürünler

Industrial AC and DC Systems

Chloride CP-70Z AC UPS

AC Uninterruptible Power Systems designed for heavy-duty industries offer full flexibility with a wide variety of configurations and options. These systems combine conservative design topology (SCR/IGBT) with proven digital control tec...

Industrial AC and DC Systems

Chloride XP-90R DC UPS

1-ph input: 24V to 127Vdc output / 25 to 250A 3-ph input: 24V to 220Vdc output / 25 to 600A The Chloride XP-90 products are tailor-made solutions designed to operate in hazardous atmosphere and meet the requirements of the ATEX/IECEx s...

Öne Çıkan Hizmetler

EN SON SEKTÖR TRENDLERİ, TEKNOLOJİLER VE ÇÖZÜMLER

Commercial and Industrial

There’s no room for downtime in your world. This video shows how Vertiv delivers unmatched reliability with industrial power solutions able to withstand the harshest conditions. Our proactive service and maintenance programs led by knowle...

Haziran 28, 2017
Verimlilik

Powering the Gen 4 Data Center

Haziran 26, 2017
Veri Merkezi/Sunucu Barındırma/Hosting

Compute Power at the Edge of the Network

Scott Armul, VP and GM at DC Power and Outside Plant Products at Vertiv spoke with TIA NOW about the balance of using legacy networks and new infrastructures. Armul goes on to say that the trend of compute power being pushed to the edge o...

Haziran 27, 2017
INVESTORS
Genel Bakış

Dil ve Lokasyon