Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Семейство продукта

Trellis™ Quick Start Solutions

Each solution package is all inclusive and designed to meet your specific business need. It offers low-risk entry point to DCIM software with options to scale. Having a more streamlined and simplified process enables faster user adoption, implementation and ROI.

Получить брошюру
Login to Save for Later
Оптимальное решение для:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation

Four offerings: Trellis Asset Management Solution Trellis Capacity Planning Solution Trellis Data Center Monitoring Solution Trellis Energy Management Solution

Просмотр характеристик модели
Trellis™ Platform Energy Manager Solution
Packaged Quick Start Offering that Manages Power and Energy Issues   Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache   Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4   Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.   5.0.3  
Trellis™­ Platform Thermal Manager Solution
Packaged Quick Start Offering for Managing the Data Center Environment   Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache   Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4   Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.   5.0.3  
Trellis™ Platform Capacity Planning Solution
Packaged Quick Start Offering for Managing and Tracking Assets   Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache   Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4   Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.   5.0.3  
Trellis™ Platform Data Center Monitoring Solution
Packaged Quick Start Offering for Monitoring the Critical Infrastructure   Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache   Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4   Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.   5.0.3  

Преимущества

Provide a low risk entry point for particular data center operating needs
Quick Implementation
Streamlined and simplified buying process with a single SKU Include both product and ser vices in the offering
Enable accelerated user adoption and ROI for our customers
Provide the ability to scale into other solutions 

Особенности

These offerings are a low cost solution package that includes:
Software licensing
Implementation ser vices
Product knowledge transfer
Value training specific to the customer’s business needs
Maintenance 

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции

Найденные контактные данные по критерию Ohio, 43215, USA Изменения
Vertiv (Liebert Monitoring Support)
USA
Целевые области продажи продукта: Программное обеспечение, Управление ИТ-инфраструктурой, Мониторинг
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
Ohio USA
Целевые области продажи продукта: Программное обеспечение
Vertiv Software Support (Environet Alert and Geist NIC cards)
Ohio USA
Целевые области продажи продукта: Программное обеспечение

Вопросы и ответы

Вопрос
What are the Trellis Quick Start Offerings?
A
These offerings are a low cost solution package that includes: Software licensing Implementation services Product knowledge transfer Value Training specific to the customer's business needs Maintenance
Вопрос
How many offerings are there?
A
There are four prepackaged distinct solutions that meet a particular need for our customers. These four include: Data Center Monitoring Capacity Planning Energy Management Thermal Management
Вопрос
How do these offerings differ from the Trellis Enterprise solution?
A
These product offerings differ in that each of these four solutions provide the customer with the necessary software, hardware, services and training at a low cost point and is quickly implemented.
Вопрос
How are these offerings priced?
A
Each of these offerings is priced according to the number of floor mounted devices (FMDs), necessary hardware and software, Professional Services, training, and 1 year Silver maintenance.
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион