Vertiv Geist SwitchAir
Are Your Top-Of-Rack Network Switches Protected From Overheating?
Now introducing a rack-mount device designed to direct cool air to your network switch intakes, keeping your switch at optimal temperature. Say goodbye to fried switches with Vertiv Geist™ SwitchAir.
Download BrochureGet it now Call 1.866.277.1924 to speak to a sales rep now
 
 Benefits
 
 
 
Cooler airflow to switch intake and improved compliance with Hot Aisle / Cold Aisle best practices.
 
 
Channel cool air directly into internal network switch components.
Network switches typically sit at the top and rear of the cabinet, making it difficult for cold air to channel through to their air intakes. This causes network switches to overheat, reducing their life and even causing equipment failure. SwitchAir was developed to provide an air conduit from the cold aisle directly to the air intakes of the network switch to ensure an adequate supply of cool air for optimal operating conditions.
The SwitchAir is available in a variety of configurations to accommodate a wide range of network switches. Each unit is designed to ensure an optimal flow of cool air to the installed switch. The SwitchAir accommodates front, rear, and side switch intakes.
Use our SwitchAir Finder to find the SwitchAir for your network switch
Find My SwitchAirResources
SwitchAir Brochure
Protect your business from network switch-related downtime and learn more about Vertiv Geist SwitchAir capabilities.
Download BrochureApplication Note
Learn how the SwitchAir can be used as a solution to prevent ovetheating of the Cisco Nexus 3048 switch.
DownloadLet's Get Started
Your Information Is Being Sent. Waiting for confirmation ...
Your submission has been received.