The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Avocent HMX2050 / HMIQDHDD Software Downloads

Avocent HMX Managers v5 can now be upgraded to the version 6 firmware via the updates available on this page. Only hardware version 5 and newer Avocent HMX Manager models are compatible with this upgrade.

Sign Up for Software Updates

 

Before upgrading, please read the release notes and technical documentation. The upgrade steps must be followed exactly as written. Failure to follow the steps could result in non-functioning units.

Effective February 28, 2017, Vertiv will end distribution of the listed Avocent HMX and AMX High Performance KVM. After February 28, 2017 the listed SKUs will be at End-of-Sale (EOS) and they will no longer be available for purchase from Vertiv.

Read EOL Bulletin View Discontinued Product Page

HMX Manager

Only hardware version 5 and newer Avocent HMX Manager Models are compatible with the firmware upgrade to version 6.0.0.74 or above. If you have both a 4.x.x.x HMX Manager (MPN: 520-729-xxx) and a 5.x.x.x HMX Manager (MPN: 520-882-xxx), please contact Avocent Technical Support to get firmware that allows the Managers to work together in a Hub and Spoke configuration.

HMX Transmitter and Receiver

Once HMX transmitter or HMX receiver is upgraded to a .30 version of firmware (either 4.30.0.18 or 6.30.x.x), you cannot downgrade that unit to a “non .30” release. For example, once upgraded to 4.30.0.18 a customer cannot downgrade to 4.0.0.18 or 4.10.0.18.

 

Software downloads are .ZIP files which must be extracted before use.

Legacy Downloads for Avocent HMX2050 / HMIQDHDD

RELEASE VERSION AND DATE ​NOTES SOFTWARE DOWNLOAD

v6.30.0.21
August 15, 2014

Release Notes HMX2050_6.30.0.21
HMIQDHDD_6.30.0.21

v6.30.0.12
May 30, 2013

Release Notes HMX2050_6.30.0.12
HMIQDHDD_6.30.0.12

v4.30.0.18
May 30, 2013

Release Notes HMX2050_4.30.0.18
HMIQDHDD_4.30.0.18

v4.0.0.18
November 4, 2011

Release Notes HMX2050_4.0.0.18
HMIQDHDD_4.0.0.18

v4.0.0.12
March 15, 2011

Release Notes HMX2050_4.0.0.12
HMIQDHDD_4.0.0.12

v4.0.0.9
December 22, 2010

Release Notes HMX2050_4.0.0.9
HMIQDHDD_4.0.0.9

v4.0.0.0
July 24, 2010 

Release Notes HMX2050_4.0.0.0
Release Notes HMIQDHDD_4.0.0.0

v3.3.0.4
June 12, 2009

Release Notes HMX2050_3.3.0.4
Release Notes HMIQDHDD_3.3.0.4

v3.2.0.9
November 7, 2008

Release Notes HMX2050_3.2.0.9
Release Notes HMIQDHDD_3.2.0.9

v3.0.0.16
May 30, 2008

Release Notes HMX2050_3.0.0.16
Release Notes HMIQDHDD_3.0.0.16

v1.4.1.16 
February 29, 2008 

Release Notes HMX2050_1.4.1.16
Release Notes HMIQDHDD_1.4.1.16

관련 자료

Avocent HMX Manager Software Downloads Image

소프트웨어 및 펌웨어

Avocent HMX Manager Software Downloads
Avocent HMX1070 / HMIQSHDI Software Downloads Image

소프트웨어 및 펌웨어

Avocent HMX1070 / HMIQSHDI Software Downloads
PARTNERS
개요
파트너 로그인

언어 & 지역