Sorry, this page isn't available for your location.

The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Sorry, this page isn't available for your location.

The page you're viewing is for Korean (Korea) region.

Hybrid Solutions

Renewable energy solutions for telecom and remote network edge applications

The Vertiv Advantage

With the rollout of 5G and network expansion a constant reality, telecom operators are faced with new challenges in their critical infrastructure. In addition to ultra-fast broadband and low latency, they also need a cost-efficient approach to increasing energy demands. Renewable energy is more viable than ever, especially in remote locations where stable utility power remains a challenge.

Vertiv’s hybrid solutions for telecom sites are extremely rugged and built to adapt to your site needs. Our energy systems are designed to support renewable energy sources, such as solar. Hybrid solutions can be deployed virtually anywhere, including network edge and remote telecom sites.

DOWNLOAD BROCHURE

When to deploy hybrid solutions?

Hybrid solutions are ideal in remote locations where there is no reliable utility power source or if maintenance and access to the site is difficult or costly. Hybrid solutions such as off-grid solar and on-grid solar help you increase operational savings.

 Image
Off-Grid Solar

Solar is the primary energy source backed by solar batteries and optional standby genset.

 Image
Off-Grid Hybrid / CDC

Solar supplements genset usage together with high-cyclic charge/discharge batteries.

 Image
Poor Grid

Solar used as primary source with batteries and optional genset available when grid is down.

 Image
On Grid

Solar power with standby batteries reduce cost on the grid.

Featured Products

NetSure 531

The NetSure™ 531 wall-mounted power supply system with high-frequency switching rectifier is a communication power supply system providing high reliability, high power density, high performance and full digitalization designed by Vertiv.

NetSure 731

The NetSure 731 series is an embedded, high-efficiency sub-rack power system . It is designed to meet the demands of shared BTS sites for multiple tenants.

Vertiv EPC Series

Integrating power supply system, environment monitoring system, temperature control system and backup power system, the EPC Series can provide a stable and reliable operating environment for base station equipment as well as realize centralized power management and remote monitoring.

HSS Series Solar Subrack

The HSS488 series solar sub rack provides an easy, interruption free and economical solution to upgrade a legacy DC power system. HSS488 series solar sub rack was built in with high efficiency solar MPPT converter S48-2000e3 which provides ultra-high efficiency of more than 96%.

Featured Success Story

Vodafone Uses Vertiv's Hybrid Energy Storage Solution to Offer Broadband Solution in Rural New Zealand

Vodafone is one of the world's largest telecommunications companies providing a wide range of services including voice, messaging and data across mobile and fixed networks.

Working with Vertiv, Vodafone and the NZ Government have improved mobile coverage and high-speed wireless broadband for thousands of locals and visitors in the region through a reliable and cost-effective enclosure that could provide off-grid continuous power; reduce fossil fuel consumption; lower maintenance costs and ensure enhanced reliability.

자세히 보기
PARTNERS
개요
파트너 로그인

언어 & 지역