The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Liebert eXL UPS

True on-line, double conversion, three-phase UPS system to support a maximum efficiency data center design. It provides high operating efficiency, high power capacity, and low PUE and TCO. Features a small footprint, and a large 10.4” touchscreen. Offers capacity-on-demand without additing footprint. Single module and 1+N Distributed Bypass available.​​​​​​​​​

브로슈어 다운로드 설명서 다운로드
적합한 용도:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Government
  • Healthcare
  • Education
보증서: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert eXL™ On-Line UPS is the right solution for a maximum efficiency data center – with a design that enables high operating efficiency, high capacity, and intelligent operation. Designed to enable lower installation costs and optimized operating costs, the Liebert eXL UPS supports a low PUE and total cost of ownership. 800kVA/kW and 1200kVA/kW models, scalable with capacity-on-demand technology for kW increases without additional footprint: 625/750/800kVA/kW, and 1000/1100/1200kVA/kW capacities. Single Module and 1+N Distributed Bypass systems available. Add matching battery cabinets for a complete power solution. Output voltage 480 VAC 3-phase, 3 wire.​

복지

Up to 97% operating efficiency, lowers operating costs
Conserves capital and enables growth without adding footprint
Lower installation and deployment costs
High capacity, with unity power factor offers more usable power and best space utilization
Eco-mode ready for increased efficiency
Designed and tested to provide predictable performance during high fault current conditions
Reliably starts a fully loaded Power Distribution Unit (PDU) of equal rating
Integrated control system and internal diagnostics allow enhanced visibility and operational awareness

특징

Scalable for capacity on demand
On-line UPS protection
Transformer-free topology with up to 97% efficiency in double conversion mode.
10.4” color touchscreen for easier use
Configurations include Single Module, 1+N Distributed Bypass Multi-Module, Reserve Bus.
Optional matching battery cabinets, available with Albér Battery Monitoring tools. 
LIFE™ Services for remote monitoring and proactive service delivery.
ENERGY STAR Qualified

지역 연락처 찾기

제품 지원 연락처
연락처 보기 California, 91733, USA 변경
AAA Test ABC USA - CA
California USA
제품 중점 영역: 무정전 전원 공급장치(UPS)
PARTNERS
개요
파트너 로그인

언어 & 지역