The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Liebert FPC Power Distribution Cabinet

Provides high quality, flexible power distribution for high-density data centers. It is engineered to combine the convenience and cost savings of a pre-packaged, factory-tested unit with the flexibility of a custom-tailored power system. This self-contained system provides power isolation, power distribution, computer-grade grounding and power monitoring.

브로슈어 다운로드 설명서 다운로드
적합한 용도:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
보증서: One Year Limited Warranty Against Defects in Material and Workmanship

The rack-size Liebert® FPC power conditioning and distribution cabinet provides high quality, flexible power distribution for high-density data centers. It is engineered to combine the convenience and cost savings of a pre-packaged, factory-tested unit with the flexibility of a custom-tailored power system. This self-contained system provides power isolation, power distribution, computer-grade grounding and power monitoring. Liebert FPC ranges in capacity from 15kVA to 300kVA, 60Hz or 50Hz models. The system is available in 23.5" cabinet and 47” cabinet sizes and is designed to fit at the end of, or within, a row of racks, as well as in a standalone configuration.

모델 사양 개요
Liebert FPC 15-125kVA
15-125kVA   208, 380, 400, 415, 480, 600 VAC   208/120, 380/220, 400/230, 415//240 VAC   78.5 in   23.5 in   39.5 in   750-1842 lbs  
Liebert FPC 50-125kVA
50-125kVA   208, 380, 400, 415, 480, 600 VAC   208/120, 380/220, 400/230, 415//240 VAC   78.5 in   48.6 in   39.5 in   1335-2423 lbs  
Liebert FPC 150-300kVA
150-300kVA   208, 380, 400, 415, 480, 600 VAC   208/120, 380/220, 400/230, 415//240 VAC   78.5 in   48.6 in   39.5 in   1360-3040 lbs  

복지

Sub-feed breakers or I-Line panelboards provide the flexibility to add distribution capacity as needed to adapt to growing room loads.
Inline 42-pole panelboards provide wide-open wiring access channels for easy installation of additional circuits.
Various cabling options provide flexibility - top of the racks, under the floor or through the bottom of the cabinet.
Factory testing ensures reliable, consistent performance.
Local and remote power monitoring capabilities enable you to attain maximum availability for your critical operations.
Four panelboard capacity saves money by eliminating need for multiple cabinets.
Ability to install additional distribution capacity within the same cabinet as needs change helps to manage costs over service life of system.
Larger kVA capacity rating means fewer units will be needed to support IT growth.
In-rack location places power distribution closer to the load, reducing under floor cabling from centralized UPS and making cable movements simpler and less expensive.

특징

Rack-size power conditioning and distribution
Requires only front and back service access
Offers top or bottom cable entry

지역 연락처 찾기

제품 지원 연락처
연락처 보기 California, 91733, USA 변경
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
제품 중점 영역: 배전설비, 모니터링
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
제품 중점 영역: DC 전원 시스템, 배전설비, 옥외형 캐비닛 (시스템)
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
제품 중점 영역: 무정전 전원 공급장치(UPS), 배전설비, 열 관리, 통합 솔루션, 랙과 컨테인먼트 솔루션
PARTNERS
개요
파트너 로그인

언어 & 지역